Intermediate power protection for PCs and small office servers 500VA/320W UPS with 4 UPS output receptacles. Bundled with 2 IEC-IEC load cables, shutdown software, signal cable and USB cable included.
| General |
| Topology | Line-interactive |
| Part Number | 05146549-5591 |
| Color | Beige |
| Rating (VA/Watts) | 500/320 |
| Diagnostics | Self-test button |
| Dimensions (H x W x D, inches) | 7.6 x 5.9 x 10.6 |
| Weight (lbs) | 17.2 |
| Warranty | Three-year factory warranty with online product registration |
Contents (Ships with the following items) | 1 ready-to-go UPS Software Suite CD RS-232 Serial Cable USB Cable User Guide (2) IEC to IEC Power Cords |
| Electrical Input |
| Connection | C14 |
| Input Cord | 1.8 meter line patch cord IEC to IEC |
| Nominal Voltage | 230 VAC |
| Frequency | 50/60 Hz; auto-sensing |
| Frequency Range | 45-65 Hz |
| Electrical Output |
| Output Receptacles | (4) C13 |
| On Utility Voltage Regulation | -10%, +6% of nominal voltage |
| Voltage Wave Shape (On Battery) | Sine wave (during normal and battery operation) |
| Power Factor | 0.64 |
| Frequency Regulation | +/-0.1 Hz of nominal frequency |
| Battery |
| Battery Description | (1) 12V, 9 Ah |
| Battery Type | Sealed, maintenance-free, valve-regulated, lead-acid; starved electrolyte |
| Battery Runtime | 5 minutes minimum; See Battery Runtimes table |
| Half Load Runtime (in mins) | 14 |
| Full Load Runtime (in mins) | 5 |
| Start On Battery | Startup with UPS batteries in absence of utility power |
| Recharge Time | Charge in < 3 hours to 90% capacity |
| Communications |
| Configuration Changes | Front Panel Buttons On/Off and alarm silence/self-test |
| LEDs | Power on, on battery, overload, and battery fault |
| Communication Ports | DB9 female (UPS ships with communications cable); USB Interface Adapter is optional |
| Environmental & Standards |
| Audible Noise | < 45 dBA typical |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) UL tested at 25°C (77°F) |
| Safety markings | UL 1778, CAN/CSA C22.2, No. 107.1, EN 50091-1-1 and IEC 60950 |
| EMC Markings | FCC Class B, CE (EN50091-2) and C-Tick |
| Markings | UL, cUL, and CSA; 230V models also CE and TUV |
| Immunity | IEC 801-2, -3, -4 |
| Storage Temperature | -15°C to 55°C (5°F to 131°F) |
| Relative Humidity | 5-95% non-condensing |
| Physical |
| Bundled With | Interconnecting cords; 2ea IEC-320, 10A |
| Note: Due to continuing product improvement programs, specifications are subject to change without notice. |