| List Pricing |
| UPS Name | PW 5125 1000 |
| List Price | $481 |
| General |
| Topology | Line interactive |
| Configuration | Tower |
| Part Number | 05146629-5591 |
| Color | Beige |
| Diagnostics | Full System self-test on power up |
| UPS Bypass | No Bypass, Internal Bypass |
| Dimensions (H x W x D, inches) | 9.45 x 6.38 x 15.79 |
| Weight (lbs) | 34.3 |
| Warranty | Three-year factory warranty with online product registration |
Contents (Ships with the following items) | 1 ready-to-go UPS Software Suite CD RS-232 Serial Cable USB Cable User Guide 4-post Rail Kit Wallmount Kit |
| Electrical Input |
| Connection | 5-15P |
| Input Cord | 6-ft line cord |
| Input Voltage Range | 77-152 Vac |
| Nominal Voltage | 120 VAC |
| Frequency | 50/60 Hz, auto-sensing |
| Frequency Range | 46-54Hz for 50 Hz; 56-64 Hz for 60 Hz |
| Nominal Current | 4.4A |
| Electrical Output |
| Output Receptacles | (6) 5-15R |
| On Utility Voltage Regulation | -10% to +6% of nominal |
| On Battery Voltage Regulation | ±5% RMS |
| Overload Capacity | 110% overload, shutdown after 3 minutes. 150% overload, shut down 10 cycles |
| Voltage Wave Shape (On Battery) | Sine wave |
| Efficiency (Normal Mode) | 95% in normal and buck mode; 92% in boost modes |
| Efficiency (on Battery) | 0.83 |
| Transfer Time | 4 ms typical, 6 ms max |
| Battery |
| Battery Description | (2) 24V, 9 Ah; Sealed, maintenance-free, valve-regulated, lead-acid |
| Battery Type | Sealed, lead-acid; maintenance free |
| Half Load Runtime (in mins) | 14 |
| Full Load Runtime (in mins) | 5 |
| Battery Replacement | Hot-swappable internal batteries and external batteries modules |
| Start On Battery | Allows start of UPS without utility input |
| Recharge Time | <3 hours to 90% usable capacity |
| Communications |
| User Interface | Front Control Panel |
| Communication Ports | X-Slot interface with RS-232 Single Serial Card (standard),
other options available: See available Options Chart |
| Communications Card Slots | X-Slot interface |
| Optional Communication Cards | RS-232 Single Serial Card (standard), other options available: See available Options Chart |
| Power Management Software | Software Suite CD-ROM (bundled with UPS) |
| Environmental & Standards |
| Heat Dissipation (BTU) | Online: 125.6 BTU/hr
On Battery: 489.3 BTU/hr |
| Audible Noise | Less than 40 dBA typical |
| Operating Temperature | 0 to 40ºC (32 to 104ºF) |
| Safety markings | UL; cUL; NOM; C-Tick; CE |
| EMC Markings | FCC Part 15, EN50091-2, Class B |
| Lightning / Surge Protection | ANSI/IEEE C62.41 (IEEE 587), IEC61000-4-5 |
| Surge Energy Rating | high-energy 6500A peak |
| Storage Temperature | -15 to 50ºC (5 to 122ºF) |
| Relative Humidity | 0% to 95% non-condensing |
| Note: Due to continuing product improvement programs, specifications are subject to change without notice. |
*Up to 4 EBMs can be connected to 1000-2200 VA
models. EBM run times include internal batteries.
Run time chart provides typical information. Battery run times are approximate and may vary with
equipment, configuration, battery age, temperature, etc.