| List Pricing |
| List Price | $91 |
| General |
| Topology | Standby |
| Part Number | 103004248-5592 |
| Color | Black |
| Rating (VA/Watts) | 700/420 |
| Dimensions (H x W x D, inches) | 4.4 x 11 x 7 |
| Weight (lbs) | 14.3 |
| Warranty | Three-year factory warranty with online product registration |
Contents (Ships with the following items) | 1 ready-to-go UPS Software Suite CD USB Cable User Guide |
| Electrical Input |
| Connection | 5-15P |
| Input Cord | 6-foot line cord with 90° 5-15P |
| Input Voltage Range | 0-160 Vac |
| Nominal Voltage | 120 VAC |
| Frequency | 50/60 Hz |
| Electrical Output |
| Output Receptacles | (4) 5-15R, (4) 5-15R surge only |
| Short Circuit Protection | Circuit Breaker |
| On Utility Voltage Regulation | Same as input |
| On Battery Voltage Regulation | Same as input |
| Transfer Time | 2-6 msec. typical |
| Battery |
| Battery Type | Sealed, maintenace free lead-acid battery |
| Replacement Battery Part Number | 106711159-001 |
| Half Load Runtime (in mins) | 9 |
| Full Load Runtime (in mins) | 3 |
| Communications |
| Communication Ports | USB |
| Power Management Software | Eaton Lansafe Software is included free of charge |
| Environmental & Standards |
| Audible Noise | < 40 dB at 1 Meter |
| Operating Temperature | 0ºC - +40 ºC |
| Safety markings | UL 1778 3rd Edtion/CSAC22.2 No107.3, designed to meet UL497A |
| EMC Markings | FCC Class B |
| Data Line Protection | RJ11/ RJ45 |
| Surge Energy Rating | 320 Joules |
| Storage Temperature | -15°C ~ 50°C |
| Relative Humidity | 0-95% non-condensing |
| Optional Extended Warranty and On Site Changeover service plans available.
Note: Due to continuing product improvement programs,specifications are subject to change without notice. |