| General |
| Topology | Standby |
| Part Number | 103004250-5592 |
| Color | Black |
| Rating (VA/Watts) | 500/300 |
| Dimensions (H x W x D, inches) | 4.6 x 11 x 7 |
| Weight (lbs) | 12.1 |
| Warranty | Three-year factory warranty with online product registration |
Contents (Ships with the following items) | 1 ready-to-go UPS Software Suite CD USB Cable User Guide (2) IEC to IEC Power Cords |
| Electrical Input |
| Connection | C14 |
| Input Cord | 1.8 meter line patch cord IEC to IEC |
| Input Voltage Range | 0-300 Vac |
| Nominal Voltage | 230 VAC |
| Frequency | 50/60 Hz |
| Electrical Output |
| Output Receptacles | (4) C13, (4) C13 surge only |
| Short Circuit Protection | Circuit Breaker |
| On Utility Voltage Regulation | Same as input |
| On Battery Voltage Regulation | Same as input |
| Transfer Time | 2-6 msec. typical |
| Battery |
| Battery Type | Sealed, maintenace free lead-acid battery |
| Replacement Battery Part Number | 106711159-001 |
| Half Load Runtime (in mins) | 11 |
| Full Load Runtime (in mins) | 3 |
| Communications |
| Communication Ports | USB |
| Power Management Software | Eaton Lansafe Software is included free of charge |
| Environmental & Standards |
| Audible Noise | < 40 dB at 1 Meter |
| Operating Temperature | 0ºC - +40 ºC |
| Safety markings | IEC 60240-1-1: CE low voltage directive |
| EMC Markings | IEC 620 40-2, EN55022, class B; CE EMC directive |
| Data Line Protection | RJ11 |
| Surge Energy Rating | 476 Joules |
| Storage Temperature | -15°C ~ 50°C |
| Relative Humidity | 0-95% non-condensing |
| Physical |
| Bundled With | (2) IEC-IEC cables
Software & USB cable
RJ 11 cable |
| Optional Extended Warranty and On Site Changeover service plans available.
Note: Due to continuing product improvement programs,specifications are subject to change without notice. |