The Eaton 5110 is an affordable UPS with superior power protection and versatile mounting options for SOHO, ROHO, and business office applications
| List Pricing |
| List Price | $107 |
| General |
| Topology | Line-interactive |
| Part Number | 103004256-5591 |
| Color | Black |
| Rating (VA/Watts) | 500/300 |
| Dimensions (H x W x D, inches) | 10.6 x 3.4 x 10.2 |
| Weight (lbs) | 12.1 |
| Warranty | Three-year factory warranty with online product registration |
Contents (Ships with the following items) | 1 ready-to-go UPS Software Suite CD USB Cable User Guide |
| Electrical Input |
| Connection | 5-15P |
| Input Cord | 1.8m line cord with 90 deg. 5-15P |
| Nominal Voltage | 120 VAC |
| Voltage Range | 0-160 VAC |
| Frequency | 50 Hz and 60 Hz, auto-sensing |
| Short Circuit Current | Circuit Breaker |
| Electrical Output |
| Output Receptacles | (4) 5-15R, (4) 5-15R surge only |
| Transfer Time | 2 - 6 msec typical |
| Battery |
| Battery Type | Sealed, maintenance free lead-acid battery |
| Battery Runtime | 3 - 4 minutes at full rated load |
| Half Load Runtime (in mins) | 11 |
| Full Load Runtime (in mins) | 3 |
| Communications |
| LEDs | UPS On, UPS on Battery, Overload |
| Communication Ports | USB |
| Power Management Software | Eaton LanSafe Software is included free of charge. |
| Environmental & Standards |
| Audible Noise | <45dB on battery vs <40dB |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Safety markings | UL 1778 3rd Edition/CSAC22.2 No107.3, designed to meet UL497A |
| EMC Markings | FCC Class B |
| Lightning / Surge Protection | 320 joules |
| Storage Temperature | -15°C to 50°C (5°F to 122°F) |
| Relative Humidity | 0-95% non-condensing |
| Altitude | < 3000 m |
| Note: Due to continuing product improvement programs, specifications are subject to change without notice. |