3S550AU

Eaton 3S 550 VA (AU)
 
General
Configuration Powerboard
Part Number 3S550AU
Color Black
Rating (VA/Watts) 550/330
Dimensions (H x W x D, mm) 86 x 140 x 335
Weight (kg) 2.9
Warranty 2-year warranty on electronics, 2-year warranty on battery, $25,000 load protection guarantee
Contents
(Ships with the following items)
USB cable and User Manual
 
Electrical Input
Connection
(1) Aust. 10A
Australian 10A
Input Cord 1.5 metre fixed cord with Australian 10A plug
Input Voltage Range Up to 161-284 V (adjustable)
Frequency 50/60 Hz autoselect
 
Electrical Output
Voltages 240 V (settable to 220 V, 230 V or 240 V)
Output Receptacles
(3) Aust. 10A
Australian 10A
(3) Aust. 10A surge only
Australian 10A
 
Battery
Runtime
(Minutes)
Load (Watts)
Battery runtimes are approximate and may vary with equipment, configuration, battery age, temperature, etc. Actual runtime may vary from +/- 15% around these typical values
Hover over graph for detailed runtime values
Battery Type Compact, sealed lead-acid (replaceable)
Battery Replacement Indicators LED
Battery Test Yes
Cold start (No mains power) Yes
Deep Discharge Protection Yes
 
Communications
Communication Ports HID-compliant USB port for automatic integration with most common operating systems (Windows XP, Vista and 7, Linux, Mac OS X), cable supplied
 
Environmental & Standards
Safety markings IEC/EN 62040-1-1, CE mark, A-Tick
EMC Markings IEC 62040-2, C-Tick
Data Line Protection Tel/fax/modem/internet/Ethernet
   

In the interests of continuous product improvement all specifications are subject to change without notice.

Go to top