|
General |
Configuration | Powerboard |
Part Number | 3S700AU |
Color | Black |
Rating (VA/Watts) | 700/420 |
Dimensions (H x W x D, mm) | 86 x 170 x 335 |
Weight (kg) | 3.8 |
Warranty | 2-year warranty on electronics, 2-year warranty on battery, $25,000 load protection guarantee |
Contents (Ships with the following items) | USB cable and User Manual |
|
Electrical Input |
Connection | (1) Aust. 10A  |
Input Cord | 1.5 metre fixed cord with Australian 10A plug |
Input Voltage Range | Up to 161-284 V (adjustable) |
Frequency | 50/60 Hz autoselect |
|
Electrical Output |
Voltages | 240 V (settable to 220 V, 230 V or 240 V) |
Output Receptacles | (3) Aust. 10A  (3) Aust. 10A surge only  |
|
Battery |
Runtime (Minutes)
Load (Watts)
Battery runtimes are approximate and may vary with equipment, configuration, battery age, temperature, etc. Actual runtime may vary from +/- 15% around these typical values
Show:
Hover over graph for detailed runtime values
|
Battery Type | Compact, sealed lead-acid (replaceable) |
Battery Replacement Indicators | LED |
Battery Test | Yes |
Cold start (No mains power) | Yes |
Deep Discharge Protection | Yes |
|
Communications |
Communication Ports | HID-compliant USB port for automatic integration with most common operating systems
(Windows XP, Vista and 7, Linux, Mac OS X), cable supplied |
|
Environmental & Standards |
Safety markings | IEC/EN 62040-1-1, CE mark, A-Tick |
EMC Markings | IEC 62040-2, C-Tick |
Data Line Protection | Tel/fax/modem/internet/Ethernet |
|
|
| |