5E500i

Eaton 5E 500VA 230V
 
General
Topology Line Interactive with Automatic Voltage Regulation
Configuration Tower
Style Number 5E500i
Part Number 5E500i
Rating (VA/Watts) 500VA/300W
Dimensions (H x W x D, mm) 288 x 148 x 100
Weight (kg) 3.66
Warranty 2 years
 
Electrical Input
Connection
(1) IEC-320-C14
C14
Input Voltage Range 170-264V
Nominal Voltage 230 V
Operating Frequency 50/60Hz
 
Electrical Output
Nominal Voltage 230V
Outlets
(4) IEC-320-C13
C13
 
Battery
Runtime
(Minutes)
Load (Watts)
Battery runtimes are approximate and may vary with equipment, configuration, battery age, temperature, etc. Actual runtime may vary from +/- 15% around these typical values
Hover over graph for detailed runtime values
Battery Management Permanent battery recharge, cold start
 
Environmental & Standards
Audible Noise <40dB
Operating Temperature 0 to 40°
Performance - Safety - EMC IEC/EN 62040-2
Safety markings IEC/EN 62040-1
Approvals CE, CB report (TUV)
   

Due to continuing product improvement programs, specifications are subject to change without notice.

Go to top