Eaton 5PX 1000 VA

5PX1000RT

Eaton 5PX rack/tower UPS. 1000 VA / 1000W, 2U, 120V, 5-15P input, (8) 5-15R output ENERGY STAR® qualified UPS
 
List Pricing
List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
$932  
 
General
Topology Line interactive
Configuration Rack/Tower
Catalog Number 5PX1000RT
Color Black
Rating (VA/Watts) 1000/1000
Diagnostics Full system self-test at power up
Efficiency up to 98%

Mouseover graph for detailed efficiency values

 
UPS Bypass EHBPL1500R-PDU1U (optional)
Dimensions (H x W x D, inches) 3.4 x 17.4 x 20.6
Dimensions (H x W x D, mm) 86 x 441 x 522
Weight (kg) 28
Weight (lbs) 62
Warranty 3 years on electronics, 3 years on batteries with registration
Rail Kit Included Tower stands and 4-post rail kit included
Contents
(Ships with the following items)
5PX1000RT
Four-post rail kit
User manual CD
Tower pedestals
Intelligent Power Software Suite CD
Quick start guide
RS-232 serial cable
USB cable
Phillips head screw driver
 
Electrical Input
Connection
(1) NEMA 5-15P
5-15P
Input Cord 8 ft
Input Voltage Range 89–151 Vac (adjustable to 70–153 Vac)
Nominal Voltage 120 Vac (adjustable to100/120/127 Vac)
Frequency 50/60 Hz (auto-sensing)
Frequency Range 47–70 Hz (50 Hz system), 56.5–70 Hz (60 Hz system), 40 Hz in low-sensitivity mode
Input Power Factor 1.0
 
Electrical Output
Output Receptacles
(8) NEMA 5-15R
5-15R
On Utility Voltage Regulation 102–132 Vac
On Battery Voltage Regulation -10%, +6% of nominal
Output Frequency 50/60 Hz ±0.1 % (autosensing)
Transfer Time 1–4 ms typical
Load Segments Group 1: (2) 5-15R outlets Group 2: (2) 5-15R outlets
view load segments application note
 
Battery

Runtime
(minutes)
Load (watts)

Show:

Mouseover graph for detailed runtime values


Battery runtimes are approximate and may vary with equipment, configuration, battery age, temperature, etc.
Optional Extended Battery Module 5PXEBM48RT
Battery Management ABM® technology and temperature-compensated charging method (user selectable), automatic battery test, deep discharge protection, automatic recognition of extended battery modules (EBMs)
Battery Type 12V/7.2 Ah; sealed, lead-acid; maintenance free
Battery Replacement Hot-swappable internal batteries and extended battery modules (EBMs)
Start On Battery Allows start of UPS without utility power
 
Communications
User Interface LCD graphical display
LEDs Load protected, battery and fault
Communication Ports 1 USB HID compliant port + 1 RS232 serial port and relay contacts (USB and RS232 ports cannot be used simultaneously)
Communications Card Slots 1 slot for ConnectUPS-MS network management card
Power Management Software Eaton Intelligent Power Software Suite CD (included)
 
Environmental & Standards
Heat Dissipation (BTU) Line: 305, Battery: 2047
Audible Noise <45 dBA
Operating Temperature 0°C–40°C (32°F–104°F)
Performance - Safety - EMC UL1778; UL497A; cUL
Safety markings UL, cUL
EMC Markings FCC Part 15 subpart B Class A
Storage Temperature -15°C–50°C (5°F–122°F)
Relative Humidity 20–95% non-condensing
Altitude Up to 10,000 ft (3000m) without de-rating
   

Options

Services
Flex Plans Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Onsite 1YR Service Coverage
FLN71XXX-1000UC$119
Onsite 2YR Service Coverage
FLN72XXX-1000UC$238
Onsite 3YR Service Coverage
FLN73XXX-1000UC$357
Onsite 5YR Service Coverage
FLN75XXX-1000UC$595
Scheduled Onsite Services and Monitoring Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Onsite 7x24 Startup
SU05NXXX-6009UC$1,032
Onsite UPS PM 7x24
0005NXXX-6009UC$1,032
eNotify Remote Monitoring Per Year
XXXXNEXX-6009UC$196
Scheduled Assembly Service 7x24
AS00NXXX-6009UC$500
Extended Warranty Advanced Exchange Coverage for UPS (includes Battery in UPS) Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Warranty-5: 5-year-total warranty (UPS) for new product purchase
5SW5Y-1400UC$127
Extend: 1-year warranty (UPS) for renewal extensions
5SW1Y-1400UC$38
Extended Warranty Coverage for EBM (External Battery Module) Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Warranty-5: 5-year- total warranty (EBM)
5SW5Y-1750BC$404
Extend: 1-year warranty (EBM) for renewal extensions
5SW1Y-1750BC$135
Batteries
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Extended Battery Module (EBM)
2U EBM provides additional runtime in rack and tower configurations. Add up to 4 EBMs. Each EBM ships with a 4-post rail kit. 3.4 H x 17.4W x 20.0 D inches; 72.0 lb
5PXEBM48RT$784
Power Management Connectivity
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Network Card-MS
Provides real time monitoring and control across UPSs in your network
Network-MS$279
Relay Card- MS
Enables automatic shutdown and network monitoring of a UPS system
Relay-MS$100
Power Management Software
UPS and ePDU Supervisory Software
Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Intelligent Power Manager
Enables monitoring and management of multiple network power devices and integrates seamlessly with VMware's vCenter Server and Microsoft's SCVMM. View demo
free download
66925 (Silver)
66926 (Gold)
free
$569
$2,765
UPS Protection Software
Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Intelligent Power Protector
Provides automatic, graceful shutdown of PCs, servers and virtual machines during extended power outages. Compatible with ESXi, Hyper-V, Xen and KVM. View demo
free downloadfree
Power Distribution and Bypass
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
HotSwap MBP 1500
The HotSwap Maintenance Bypass allows you to exchange or service the UPS without shutting down the connected load.
EHBPL1500R-PDU1U$242
FlexPDU 15 1U
This FlexPDU provides twelve additional 5-15R output receptacles for the UPS. It is equipped with a 5-15P that plugs into the UPS
EFLXL1500R-PDU1U$94
Mounting Hardware
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
2-post rail kit
2-post rail kit for 9130 rackmount, 5P 2U models and 5PX 2U and 3U models
103007018-5591$91
Racks and Enclosures
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Eaton S-Series Rack
Eaton S-Series Racks support a broad range of rack accessories, as well as power distribution, management and protection products, to provide a proven platform that you can depend on to support your critical IT operations. Available in 42U and 48U heights.

* List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

Go to top