5S1200AU

Eaton 5S 1200AU
 
General
Topology Line-Interactive (AVR with Booster + Fader)
Configuration Tower or under monitor
Part Number 5S1200AU
Color Black
Rating (VA/Watts) 1200/720
Dimensions (H x W x D, mm) 250 x 87 x 382
Weight (kg) 11.08
Warranty 2 years warranty including batteries
 
Electrical Input
Connection
(1) Aust. 10A
Australian 10A
Input Voltage Range 175V-275 V
Nominal Voltage 230 V
Operating Frequency 50-60 Hz autoselect
 
Electrical Output
Nominal Voltage 230 VAC
Output voltage regulation 230 V +/- 10%
Output Receptacles
(3) Aust. 10A
Australian 10A
(3) Aust. 10A surge only
Australian 10A
 
Battery
Runtime
(Minutes)
Load (Watts)
Battery runtimes are approximate and may vary with equipment, configuration, battery age, temperature, etc. Actual runtime may vary from +/- 15% around these typical values
Hover over graph for detailed runtime values
Battery Management Automatic battery test, deep-discharge protection, cold-start capable, replaceable batteries
 
Communications
Communication Ports HID-compliant USB port for automatic integration with most common operating systems (Windows Vista, 7 & 8, Linux, Mac OS X), cable supplied
 
Environmental & Standards
Audible Noise < 40 dB at 1 Meter
Operating Temperature 0 to 40°C
Safety markings IEC/EN 62040-1, IEC/EN 62040 -5
Markings CB Report, CE mark
Data Line Protection Tel/Fax/Modem/Internet and Ethernet
   

Due to continuing product improvement programs, specifications are subject to change without notice.

Go to top