|
General |
Topology | Line Interactive with Automatic Voltage Regulation |
Configuration | Tower |
Style Number | 5E1500iUSB |
Part Number | 5E1500iUSB |
Rating (VA/Watts) | 1500VA/900W |
Dimensions (H x W x D, mm) | 330 x 180 x 133 |
Weight (kg) | 10.46 |
Warranty | 2 years |
|
Electrical Input |
Connection | (1) IEC-320-C14  |
Input Voltage Range | 170-280V |
Nominal Voltage | 230 V |
Operating Frequency | 50/60Hz |
|
Electrical Output |
Nominal Voltage | 230V |
Outlets | (6) IEC-320-C13  |
|
Battery |
Runtime (Minutes)
Load (Watts)
Battery runtimes are approximate and may vary with equipment, configuration, battery age, temperature, etc. Actual runtime may vary from +/- 15% around these typical values
Show:
Hover over graph for detailed runtime values
|
Battery Management | Permanent battery recharge, cold start |
|
Communications |
Communication Ports | 1 USB port |
Power Management Software | Eaton UPS Companion software |
|
Environmental & Standards |
Audible Noise | <45dB |
Operating Temperature | 0 to 40° |
Performance - Safety - EMC | IEC/EN 62040-2 |
Safety markings | IEC/EN 62040-1 |
Approvals | CE, CB report (TUV) |
Data Line Protection | Internet/Tel/Fax |
|
|
| |