5P850AU

Eaton 5P 850 VA AU Tower
 
General
Topology Line-Interactive High Frequency (Pure Sinewave, Booster + Fader)
Configuration Tower
Part Number 5P850AU
Rating (VA/Watts) 850/600
Dimensions (H x W x D, mm) 230 x 150 x 345
Weight (kg) 10.4
Warranty 3 years on electronics, 2 years on batteries
Contents
(Ships with the following items)
5P UPS
Eaton Intelligent Power Software CD
USB cable
Serial cable
Safety guide
Quick start guide
CD with 10-language user manual
 
Electrical Input
Connection
(1) Aust. 10A
Australian 10A
Input Voltage Without Using Batteries 160V-294V (adjustable to 150V-294V)
Input frequency Range Without Using Batteries 47 to 70Hz (50 Hz system), 56.5 to 70Hz (60 Hz system), 40Hz in low-sensitivity mode
 
Electrical Output
Voltages 230 V (+6/-10 %) (Adjustable to 200V / 220V / 230V / 240V)
Output Receptacles
(3) IEC-320-C13
C13
(2) Aust. 10A
Australian 10A
Remotely controlled sockets 2 groups of 1 x AU (10 A) output receptacles
Output Frequency 50/60 Hz +/- 0.1 % (autosensing)
 
Battery
Runtime
(Minutes)
Load (Watts)
Battery runtimes are approximate and may vary with equipment, configuration, battery age, temperature, etc. Actual runtime may vary from +/- 15% around these typical values
Hover over graph for detailed runtime values
Battery Management ABM® & temperature compensated charging method (user selectable), automatic battery test, deep discharge protection
Cold start (No mains power) Yes
 
Communications
User Interface 3 LEDS + Multilingual LCD : access to measures, alarm messages and customization
Communication Ports 1 USB port + 1 RS232 serial port and relay contacts (USB and RS232 ports cannot be used simultaneously), 1 mini-terminal block for remote ON/OFF and Remote Power Off
Communications Card Slots 1 slot for Network-MS card, ModBus-MS or Relay-MS cards
 
Environmental & Standards
Audible Noise < 40 dBA
Operating Temperature 0 to 35°C
Safety markings IEC/EN 62040-1
EMC Markings IEC/EN 62040-2 class B (EMC), IEC/EN 62040-3 (performance), C-Tick
Approvals CE, CB report
Quality Designed, manufactured and marketed under ISO9001 & ISO14001 quality system
   

In the interests of continuous product improvement all specifications are subject to change without notice.

Go to top