61062

Eaton Protection Station 650 DIN
 
General
Topology High frequency UPS with surge protection
Configuration Desktop mini tower
Typical Application 1 multimedia computer + peripherals
Part Number 61062
Color Black
Rating (VA/Watts) 650/400
EcoControl Save up to 30% energy* (efficient electrical design and automatic deactivation of idle peripherals)
Dimensions (H x W x D, mm) 185 x 327 x 149
Weight (kg) 3.8
Warranty 2 years guarantee, Standard product exchange, including the battery ; warranty for the connected computing equipment for an unlimited amount (EU countries)
 
Electrical Input
Connection
(1) DIN
DIN
Input Voltage Range Up to 160 V - 284 V (adjustable)
Protection Resettable circuit breaker
Installation Requires earth connection
 
Electrical Output
Output power capacity (backup outlets) 650 VA - 400 W
Output power capacity (all outlets) 10 A - 2300 VA
Voltages 230 V
Outlets
(4) DIN
DIN
(4) DIN surge only
DIN
PowerLine compatibility 1 PLC-ready outlet
Output Frequency 50 / 60 Hz auto-selection
Performance on 8/20 Wave Uoc = 6 kV
Up = 1.7 kV
In = 2.8 kA
I max = 8 kA
 
Battery
Battery operation Cold-start capable (mobile power source), battery charging even in OFF position
Battery Monitoring Automatic battery test, battery replacement indicator, protection against deep discharges (4-hour limit)
Battery Type Replaceable sealed lead-acid batteries
Backup times with typical application 30 min
 
Communications
User Interface Operation with mains/battery power, surge suppressor status, overload, battery replacement, fault, audible alarms
Communication Ports USB Port
Power Management Software Personal Solution-Pac software on CD, compatible with Windows Vista/XP/Mac/Linux (power management, Automatic system shutdown, Alarm notification, Events log)
 
Environmental & Standards
Surge Protection Complete common and differential mode protection - 3 MOV – Total power: 525 Joules, compatible with IEC 61643-1 standard
Standards and Compliance IEC 62040-1-1, IEC 62040-2, IEC 61643-1, Marquage CE
Quality and Environment ISO 9001, ISO14001
Data Line Protection Protection for telephone/fax/modem/Internet ADSL line + Ethernet network
   

Due to continuing product improvement programs, specifications are subject to change without notice.

Go to top