68417

Eaton EX 3000 2U Rack/Tower Netpac
 
General
Topology On-line double conversion with automatic by-pass and power factor correction
Configuration Rack/Tower
Part Number 68417
Color metallic grey
Rating (VA/Watts) 3000/2700
Maximum rating with EXB battery units: 2400 W
Dimensions (H x W x D, mm) 440 x 86 x 640
Weight (kg) 31 kg
Warranty 2 years warranty, Standard product exchange, including the battery
Rail Kit Included includes rack kit and NMC card
 
Electrical Input
Connection
(1) IEC-320-C20
C20
Input Voltage Without Using Batteries 100/120/160/184 V to 284V
Lower limits for <20%, <33%, <66%, >=66% of nominal power (VA). For active output power greater than 0.7 and 0.8 nominal rating, the lower limit is 180V and 190V respectively
Input frequency Range Without Using Batteries 40 to 70 Hz
 
Electrical Output
Voltages 230 V (adjustable to 200/208/220/240 V)
Outlets
(8) IEC-320-C13
C13
(1) IEC-320-C19
C19
Remotely controlled sockets 2 groups of 2 x IEC C13 (10A) on EX
Output Frequency 50/60 Hz auto-select or frequency converter mode
 
Battery
Runtime
(minutes)
Load (watts)
Battery runtimes are approximate and may vary with equipment, configuration, battery age, temperature, etc.

Show:

Mouseover graph for detailed runtime values
Battery Management Automatic weekly test (period adjustable using LCD display or in software supplied), automatic recognition of external battery units =>continuous maximisation of backup time + deep discharge protection
 
Communications
User Interface (3) LEDs + adjustable multilingual display: display of measurements, access to control and setup menus
Communication Ports 1 USB port + 1 RS232 serial port and relay contacts (USB and RS232 serial ports cannot be used simultaneously)
1 mini terminal block for remote ON/OFF and emergency stop
Communications Card Slots 1 slot for NMC Minislot card (included) or NMC ModBus/JBus or MC Contacts/Serial
 
Environmental & Standards
Audible Noise 45 dBA
Operating Temperature 0°C to 40°C continuous
Performance - Safety - EMC IEC/EN 62 040-3 (VFI-SS-113), IEC/EN 62 040-1-1, IEC/EN 60 950-1 (RD), IEC/EN 62 040-2 C1 Class
Approvals CE, TüV, CB Report, UL
   

Go to top