General
Topology Online (Double Conversion)
Configuration Rackmount
Catalog Number PW9130L2000R-XL2U
Color Black
Rating (VA/Watts) 2000/1800
 
Diagnostics Full system self-test
UPS Bypass Automatic bypass
Dimensions (H x W x D, inches) 3.4 x 17.2 x 23.6
Weight (lbs) 63.9
Warranty Two-year factory warranty
Rail Kit Included Included with all rackmount units
Remote Emergency Power off (REPO) Emergency shutdown control through the REPO port
Contents
(Ships with the following items)
1 ready-to-go UPS
Software Suite CD
USB Cable
User Guide
Quick Start Instructions
4-post Rail Kit
Efficiency >95% in high-efficiency mode; >86% in online mode
 
Electrical Input
Connection
(1) NEMA 5-20P
5-20P
Input Cord 6 ft.
Input Voltage Range 90-144 Vac
Nominal Voltage 120V default (100/110/120/127V)
Frequency 50/60 Hz
Frequency Range 45–65 Hz
Nominal Current 16.7 A
Breaker Ratings 20A
 
Electrical Output
Nominal Voltage 120V default (100/110/120/127V)
Output Receptacles
(6) NEMA 5-20R
5-20R
(1) NEMA L5-20R
L5-20R
On Utility Voltage Regulation ±3% of nominal
On Battery Voltage Regulation ±3% of nominal
Power Factor 0.9
Frequency Regulation ±3% Hz online
Load Crest Factor 3 to 1
 
Battery
Runtime
(Minutes)
Load (Watts)
Battery runtimes are approximate and may vary with equipment, configuration, battery age, temperature, etc.

Show:

Hover over graph for detailed runtime values
 
Optional Extended Battery Module PW9130N3000R-EBM2U
Maximum number of extended battery modules (EBM) 4
Battery Management ABM technology
Battery Type 72 Vdc; (6) 12V, 9 Ah. Hot-swappable internal and external batteries.
Battery Replacement EBP-1607
Start On Battery Allows start of UPS without utility input
Recharge Time Internal batteries: 3 hours. 1 EBM: 9 hours; 2 EBM: 15 hours; 3 EBM: 21 hours; 4 EBM: 27 hours
 
Communications
User Interface Graphical LCD with blue backlight and text in English, French, German, Russian and Spanish
LEDs Four status-indicating LEDs
Communication Ports (1) USB, (1) RS-232 serial, Relay output (common alarm standard)
Communication Slot Optional communication slots (BD Slot)
Power Management Software Bundled software suite CD
 
Environmental & Standards
RoHS Compliance Yes
Heat Dissipation (BTU) Line: 838, Bat: 1348
Audible Noise <50 dB
Operating Temperature 0°C to 40°C(32°F to 104°F) in online mode, with linear derating for altitude. NOTE:Thermal protection switches load to bypass in case of overheating
Safety markings UL, cUL, VCCI
EMC Markings FCC Class A, EN55022 Class A
Storage Temperature -20°C (-4°F) to +40°C (104°F) with batteries and -25°C (-13°F) to +55°C (131 °F) without batteries
Relative Humidity 5–90% non-condensing
   

Options

Services
Scheduled Onsite Services and Monitoring Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Onsite 7x24 Startup
SU05NXXX-6009UC$1,129
Onsite UPS PM 7x24
0005NXXX-6009UC$1,129
Scheduled Onsite Services and Monitoring Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
PredictPulse remote monitoring per year
XXXXNEXX-6009UC$243
Scheduled Onsite Services and Monitoring Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Scheduled Assembly Service 7x24
AS00NXXX-6009UC$547
Extended Warranty Advanced Exchange Coverage for UPS (includes Battery in UPS) Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Warranty-3: 3-year-total warranty (UPS) for new product purchase
9SW3Y-2200UC$277
Warranty-5: 5-year-total warranty (UPS) for new product purchase
9SW5Y-2200UC$662
Extended Warranty Coverage for EBM (External Battery Module) Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Warranty-3: 3-year- total warranty (EBM)
9SW3Y-3000BC$224
Warranty-5: 5-year- total warranty (EBM)
9SW5Y-3000BC$559
Batteries
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Eaton 9130 3000 Rack EBM 2U
2U Extended Battery Module (EBM) giving additional runtime for Eaton 9130 2000, 2500 and 3000 rack UPSs - up to 4 EBMs can be attached to each UPS
PW9130N3000R-EBM2U
Power Management Connectivity
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Network and MODBUS Card-MS
Provides continuous, reliable and accurate remote monitoring of UPS systems
MODBUS-MS$335
Network Card-MS
Provides real time monitoring and control across UPSs in your network
Network-MS$289
Environmental Monitoring Probe
Allows remote monitoring of temperature, humidity and two other contact devices (requires Network Card-MS)
116750224-001$220
Power Management Software
UPS and ePDU Supervisory Software
Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Intelligent Power Manager
Enables monitoring and management of multiple network power devices and integrates seamlessly with VMware's vCenter Server and Microsoft's SCVMM. View demo
free download
IPM-SILVER
IPM-GOLD
free
$5,000
$20,000
UPS Protection Software
Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Intelligent Power Protector
Provides automatic, graceful shutdown of PCs, servers and virtual machines during extended power outages. Compatible with ESXi, Hyper-V, Xen and KVM. View demo
free downloadfree
Power Distribution and Bypass
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
FlexPDU 20 1U
This FlexPDU provides twelve additional 5-20R output receptacles for the UPS. It is equipped with a 5-20P that plugs into the UPS
EFLXL2000R-PDU1U$109
FlexPDU 20L 2U
This FlexPDU provides five additional L5-20R output receptacles for the UPS. It is equipped with a 5-20P that plugs into the UPS
EFLXL2000R-PDU1UL$143
Basic ePDU
ePDU, 0U, Basic, input L5-20P, output (24) 5-20R
ePBZ96$199
Basic ePDU
Provides (24) additional output 5-20R output receptacles in a vertical 0U form factor.
ePBZ97$157
Basic ePDU
ePDU, 1U, Basic, input L5-20P,output (8) 5-20R, (4) 5-20R
ePBZ99$125
Monitored ePDU
ePDU, 1U, Monitored Ethernet, input L5-20P, output (12) 5-20R
PW102MI1U160
Switched ePDU
ePDU, 0U, Switched, input L5-20P, output (24) 5-15R
PW102SW0U151
Monitored ePDU
EPDU, 1U, BA, 5-20P, 5-20 OUTPUT
T982A2-N-SS-109
Mounting Hardware
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
2-post rail kit
2-post rail kit for 9130 rackmount, 5P 2U models and 5PX 2U and 3U models
103007018-5591$109
Racks and Enclosures
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Eaton S-Series Enclosure
Eaton S-Series Enclosures support a broad range of rack accessories, as well as power distribution, management and protection products, to provide a proven platform that you can depend on to support your critical IT operations. Available in 42U and 48U heights.

* List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

Go to top