9PX6Ki

Eaton 9PX 6000i RT3U UPS
 
General
Topology On-line double conversion with PFC (Power Factor Correction) system
Configuration Rack/Tower
Part Number 9PX6Ki
Rating (VA/Watts) 6000/5400
Dimensions (H x W x D, mm) 130 (3U) x 440 x 685
Weight (kg) 48
Warranty 3 years on electronics, 2 years on battery
 
Electrical Input
Connection
Hardwired - see manual for terminal block layout
Hardwired - example layout only
Input Voltage Range 176-276V without derating (up to 100–276V with derating)
Nominal Voltage 200/208/220/230/240V
Frequency 50/60 Hz autoselection
Frequency Range 40-70 Hz
Short Circuit Current 90 A
THDI <5%
 
Electrical Output
Voltages 200/208/220/230/240V +/– 1%
Voltage THD < 2%
Output Receptacles
(8) IEC-320-C13
C13
(2) IEC-320-C19
C19
Hardwired - see manual for terminal block layout
Hardwired - example layout only
Overload Capacity 102–110% : 120s, 110–125%: 60s, 125–150%: 10s, >150%: 500ms
Efficiency (Normal Mode) Up to 94% in Online mode, 98% in Hi-Efficiency mode
Output Frequency 50/60 Hz autoselect, frequency converter as standard
Load Crest Factor 3:1
 
Battery
Runtime
(minutes)
Load (watts)
Battery runtimes are approximate and may vary with equipment, configuration, battery age, temperature, etc.

Show:

Mouseover graph for detailed runtime values
Battery Management ABM® and Temperature compensated charging method (user selectable), automatic battery test, deep discharge protection, automatic recognition of external battery units.
Extended Battery Capability EBM (3U)
 
Communications
User Interface Multilingual graphical LCD display
Communication Ports 1 USB port, 1 RS232 serial port (USB and RS232 ports cannot be used simultaneously), 4 dry contacts (DB9), 1 mini terminal block for remote On/Off and 1 for remote power Off, 1 DB15 for parallel operation.
Communications Slot 1 slot for Network-MS card, ModBus-MS or Relay-MS cards
 
Environmental & Standards
Audible Noise <45dB
Operating Temperature 0 to 40°C continuous
Safety markings IEC/EN 62040-1, UL 1778, CSA 22.2
EMC Markings IEC/EN 62040 -2 , FCC Class A, IEC/EN 62040-3 (Performance), C-Tick
Approvals CE, CB report (TUV), UL
   

Go to top