News Releases - 2011
21 December 2011
Eaton’s Telecom DC Power System Controller Improves Operating Cost-Effectiveness and Reliability of Hybrid Cell Sites
html version /
pdf version (126KB)
5 December 2011
Eaton’s Hervé Tardy Recognized as CRN’s Top Channel Strategist of 2011
html version /
pdf version (51KB)
30 November 2011
Eaton Promotes Jeff Ames to Manage its Wright Line Business Unit
html version /
pdf version (18KB)
5 October 2011
Eaton’s Highly Efficient 9E UPS Delivers Simple Power Management for Complex IT Environments
html version /
pdf version (124KB)
21 September 2011
Eaton’s Innovative Rack Power Distribution Solution Offers High-Accuracy Power Monitoring and Management at the Individual Outlet Level
html version /
pdf version (118KB)
30 August 2011
Eaton Introduces Free-Standing Console for use in Multiple Command and Control Center Markets
html version /
pdf version (97KB)
29 August 2011
Eaton Unveils “Things Have Changed” Marketing Campaign at VMworld Highlighting IT Expertise and Reseller Opportunities
html version /
pdf version (144KB)
3 August 2011
Eaton Among First in Industry to Offer 480/277V Rack Power Distribution Units to Increase Data Center Efficiency
html version /
pdf version (50KB)
18 July 2011
Eaton Introduces Energy Saving, Plug-and-Play Power Protection for SOHO, Point-of-Sale and IT Telephony Equipment
html version /
pdf version (51KB)
11 July 2011
Eaton to Rock Cisco Live with its Cisco EnergyWise Certified Power Distribution Units
html version /
pdf version (66.9KB)
27 June 2011
Eaton Launches PowerAdvantage Academy to Educate Resellers and Provide Them with New Business Opportunities
html version /
pdf version (49KB)
23 June 2011
Eaton Officials and Governor Steve Beshear Celebrate the Opening of Eaton’s State-of-the-Art Data Centers in Kentucky Outfitted with the Company’s Latest Energy Management Technologies
html version /
pdf version (50KB)
21 April 2011
Spiceworks and Eaton Power Up Small Business IT with Industry’s First Free UPS Monitoring and Management Software
html version
18 April 2011
Eaton’s New 5PX UPS Protects Virtual Servers through Integrated Power Management Capabilities
html version /
pdf version (52KB)
23 March 2011
Eaton UPSs and Software Help Xen Users Protect Data and Save Time, Resources and Money
html version /
pdf version (61KB)
15 March 2011
Eaton Introduces ePDU Products to Help Reduce Power Distribution Costs in 400V Data Center Configurations
html version /
pdf version (50KB)
23 February 2011
Eaton’s New BladeUPS Top-Entry Preassembled System Provides Easier Installation and Cabling Options
html version /
pdf version (75KB)
9 February 2011
Eaton’s Newly Enhanced Intelligent Power Management Software Increases Virtual Server Uptime within Microsoft’s SCVMM and Live Migration
html version /
pdf version (73KB)
9 February 2011
Eaton Expands Intelligent Power Manager Software to Simplify Virtual Server Shutdown within VMware’s vCenter Server
html version /
pdf version (68KB)
Product List
- PC, Workstation & Home AV UPS
- Eaton 3S (350-750 VA)
- Eaton 5110 (500-1500 VA)
- Eaton 5S (550 - 1500VA)
- Network, Server & Storage
- Eaton 5115 (500-1400 VA)
- Eaton 5115 Rackmount (500-1500 VA)
- Eaton Evolution (650-2000 VA)
- Eaton 5125 (1000-2200 VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton EX Tower (700-1500 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9130 RM (700-3000 VA)
- Eaton EX Rack/Tower (1000-3000 VA)
- Eaton 9170+ (3-18 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9155 (8-15 kVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 9355 (10 - 30 kVA)
- Eaton Emergency Lighting UPS - (10-80 kVA)
- Eaton 9E (20 - 60 kVA)
- Eaton 93PM (100 kW)
- Eaton 9390 (20-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (225-1100 kVA)
- Eaton 9315 (200-750 kVA)
- Industrial & Marine UPS
- Eaton FERRUPS (500 VA-18 kVA)
- Eaton FERRUPS RM 60Hz (1.4-7.0 kVA)
- Eaton Evolution Marine (1150 VA)
- Eaton 9130 Marine (1500-3000 VA)
- Eaton EX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9355 Marine (8-40 kVA)
- Eaton 9390 Marine (40-160 kVA)
- Power Xpert 9395 Marine (225-1100 kVA)
- Power Distribution
- Rack-mounted Power Distribution
- Floor-based Power Distribution
- Surge Suppression
- Services
- UPS Services
- Batteries
- Remote Monitoring
- Power Management
- Software
- Connectivity
- Racks, Encls, Cages & Airflow Mgmt
- Airflow Management & Cooling Solutions
- Racks, Enclosures & Cages
- Power Conditioning
- DC Power
- Technical & Office Furniture
- Command Consoles
- Office Furniture
- Lab Furniture
- Legacy Products
|
Related Information
|
| Press Room |
| 2013 |
| 2012 |
| 2011 |
