Media Brief - 2016
Date: 4 April 2016
Eaton Introduces 93PM UL 924 UPS with Industry-Leading Efficiency for Emergency Lighting Applications
April 4, 2016 … Power management company Eaton today announced its 93PM uninterruptible power system (UPS) is now UL 924-certified for emergency lighting applications, providing the highest power capacity and double-conversion efficiency in the industry. Available from 20-120 kilovolt-amperes (kVA), Eaton’s newest solution is designed to meet the strict standards for UL 924 emergency lighting regulatory compliance, while also reducing power and cooling operating expenses through its industry-leading efficiency and scalable architecture.
Emergency lighting requirements and related building codes are vital in commercial structures to facilitate safe occupant egress during a building fire or other emergency situation. Eaton’s 93PM UL 924 emergency lighting UPSs are configured to meet regulatory requirements with external line and match battery cabinets for 90 minutes of reliable backup power. In accordance with UL 924 standards, Eaton’s latest solution also features a manually operated interface that removes the risk of accidental operation and non-authorized users for enhanced safety.
“With UL 924 certification, Eaton’s 93PM has been recognized for its ability to address the specific power management needs of emergency lighting environments,” said Robert Sebald, lead systems engineer, Eaton. “Combined with the industry-leading capabilities and functionalities of Eaton’s innovative 93PM UPS, the UL 924-validated platform is designed to provide emergency lighting customers with the most efficient and best-supported solution to significantly lower their total cost of ownership (TCO).”
Backed by Eaton’s award-winning 24/7 service team, the 93PM UL 924 UPS helps reduce operating expenses through its industry-leading efficiency of up to 97 percent in double-conversion mode and up to 99 percent with Eaton’s Energy Saver System (ESS) technology, which comes standard on 93PM UL 924 units. In addition to helping users save money on expenses in their facilities, the 93PM UL 924 UPS conserves valuable floor space with its small footprint and innovative maintenance capabilities.
Additionally, with Eaton’s PredictPulse™ remote monitoring service, which comes free for the first year for all 93PM UL 924 users, monitoring and managing emergency lighting UPS equipment is easier than ever. PredictPulse collects and analyzes data from connected power infrastructure devices, providing Eaton with the insight necessary to make recommendations and take action on behalf of its customers.
To learn more about Eaton’s 93PM UL 924 UPS, visit eaton.com/UL924UPS . To learn more about Eaton’s power quality products and services, visit www.powerquality.eaton.com .
Bookmark this:
Product List

- Power Management
- Software
- Visual Power Manager (VPM)
- Visual Capacity Optimization Manager (VCOM)
- Intelligent Power Manager (IPM)
- Intelligent Power Protector (IPP)
- Connectivity
- PC, Workstation & Home AV UPS
- Eaton 3S (350-750 VA)
- Eaton 5S (550 - 1500VA)
- Network, Server & Storage
- Eaton 5 Series
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9SX (700-6000 VA)
- Eaton 9PXM (4-20 kVA)
- Eaton 9PX (700VA-11 kVA)
- Eaton 9155 (8-15 kVA)
- Eaton RACKPACKIT (6 kVA)
- Data Center & Facility UPS
- BladeUPS (5-60 kW)
- Eaton 9355 (10 - 30 kVA)
- Eaton Emergency Lighting UPSs - (8-200 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (10-400 kW)
- Eaton 9390 (20-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (200-1200 kVA)
- Industrial & Marine UPS
- Eaton FERRUPS (500 VA-18 kVA)
- Eaton FERRUPS RM 60Hz (1.4-7.0 kVA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9355 Marine (8-40 kVA)
- Eaton 9PHD Marine (30-200 kVA)
- Power Xpert 9395 Marine (225-1100 kVA)
- Power Distribution
- Rack-mounted Power Distribution
- Floor-based Power Distribution
- Surge Suppression
- Services
- UPS Services
- Batteries
- Remote Monitoring
- Encls, Racks, Cages & Airflow Mgmt
- Airflow Management & Cooling Solutions
- Racks, Enclosures & Cages
- RS Enclosure
- Power Conditioning
- DC Power
- Technical & Office Furniture
- Command Consoles
- Office Furniture
- Lab Furniture
- Legacy Products
Related Information
|
Press Room |
2017 |
2016 |
2015 |