Media Brief - 2016
Date: 7 July 2016
Eaton to Highlight Power Management and LED Lighting Solutions at Cisco Live 2016
July 7, 2016 … Eaton today announced its participation in Cisco Live, Cisco’s annual information technology (IT) and communications conference taking place July 10 to 14 in Las Vegas. As a Silver Sponsor for the event, which offers unique education and training opportunities for IT professionals, Eaton will demonstrate its comprehensive solutions designed to help professionals organize, protect and manage their critical IT infrastructure in booth 1527. In addition, Eaton’s Lighting Division, which is in alliance with Cisco’s Digital Ceiling Framework, will showcase its extensive offering of connected light-emitting diode (LED) solutions in the Digital Ceiling Partner Pavilion, booth 1657, pods d9, d10 and d11.
At Cisco Live, attendees to booth 1527 will receive a hands-on demonstration of Eaton’s new RS Enclosure, which simplifies installation and configuration of critical data center equipment. Additionally, Eaton will showcase new power distribution unit and interruptible power system technologies which, when integrated with the RS Enclosure, form a complete solution to help professionals organize, protect and manage the IT investments that drive their businesses.
A Cisco Preferred Solution Provider, Eaton will also highlight its Intelligent Power Manager™ software, which integrates with Cisco Unified Computing System™ server management, allowing IT managers to set power consumption limits to each server for extended battery runtime during a power event. Additionally, throughout Cisco Live, Eaton will host alliance presentations with Cisco, SimpliVity and EMC on integration with Eaton solutions at booth 1527. Attendees to these presentations will have the opportunity to win their own RS Enclosure.
Eaton’s Lighting Division powers Cisco’s Digital Ceiling Framework, allowing companies to combine multiple building systems via a single IP network. Connecting Cisco’s IT infrastructure through Eaton’s advanced LED lighting solutions, results in a building that is not only smart, but is seamlessly and securely connected while lowering costs. Eaton has the industry’s broadest breadth and depth of connected LED luminaires for use in Cisco’s Digital Ceiling, allowing Eaton to meet virtually every lighting application need. Visitors to Eaton’s pods in the Digital Ceiling Pavilion will learn about Eaton’s suite of award-winning LED lighting and control system technologies that improves efficiency and lighting performance.
Cisco Live is Cisco’s premier education and training destination for IT professionals worldwide. To learn more, visit www.ciscolive.com.
To learn more about Eaton’s power quality products and services for Cisco deployments, visit www.Eaton.com/Cisco. To learn more about Eaton’s lighting solutions, visit www.eaton.com/lighting.
Bookmark this:
Product List

- Power Management
- Software
- Visual Power Manager (VPM)
- Visual Capacity Optimization Manager (VCOM)
- Intelligent Power Manager (IPM)
- Intelligent Power Protector (IPP)
- Connectivity
- PC, Workstation & Home AV UPS
- Eaton 3S (350-750 VA)
- Eaton 5S (550 - 1500VA)
- Network, Server & Storage
- Eaton 5 Series
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9SX (700-6000 VA)
- Eaton 9PXM (4-20 kVA)
- Eaton 9PX (700VA-11 kVA)
- Eaton 9155 (8-15 kVA)
- Eaton RACKPACKIT (6 kVA)
- Data Center & Facility UPS
- BladeUPS (5-60 kW)
- Eaton 9355 (10 - 30 kVA)
- Eaton Emergency Lighting UPSs - (8-200 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (10-400 kW)
- Eaton 9390 (20-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (200-1200 kVA)
- Industrial & Marine UPS
- Eaton FERRUPS (500 VA-18 kVA)
- Eaton FERRUPS RM 60Hz (1.4-7.0 kVA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9355 Marine (8-40 kVA)
- Eaton 9PHD Marine (30-200 kVA)
- Power Xpert 9395 Marine (225-1100 kVA)
- Power Distribution
- Rack-mounted Power Distribution
- Floor-based Power Distribution
- Surge Suppression
- Services
- UPS Services
- Batteries
- Remote Monitoring
- Encls, Racks, Cages & Airflow Mgmt
- Airflow Management & Cooling Solutions
- Racks, Enclosures & Cages
- RS Enclosure
- Power Conditioning
- DC Power
- Technical & Office Furniture
- Command Consoles
- Office Furniture
- Lab Furniture
- Legacy Products
Related Information
|
Press Room |
2017 |
2016 |
2015 |