Media Brief - 2016
Date: 18 October 2016
Eaton Showcases Integrated Power Management Solutions in a Unique Way at Dell EMC World
October 18, 2016 … Eaton today announced its participation at Dell EMC World 2016, the global information technology (IT) conference, taking place October 18 ‒ 22 in Austin, Texas. At the event Eaton will, in a highly unique way, showcase EMC-validated power management solutions designed to help IT managers and data center operators organize, protect and manage a broad range of applications. At kiosk #G2, Eaton will invite attendees to embrace their inner king or queen and be among the first to sit on the Eaton ePDU G3 throne, comprised of Eaton’s industry-leading power distribution units (PDUs). In a unique homage to one of television’s most popular shows, HBO’s Game of Thrones, the Eaton ePDU throne features 35 Eaton distribution units (PDU) units and 821 output receptacles. By posting a photo of themselves sitting on the throne to Twitter with the hashtag #EatonGetsIT, visitors will be entered into a random drawing for the chance to win a Yeti Hopper Cooler.
Additionally, Eaton will ask attendees to pledge their allegiance to one of its eleven houses while giving away devil ducks and paper crowns at its kiosk. Eaton is also participating in the passport for prizes program where it has donated a GoPro camera as one of the raffle items.
Eaton’s PDU offering, highlighted by its award-winning ePDU G3 platform, is a key component in its integrated power managements solutions portfolio. Combining PDUs with enclosures and uninterruptible power systems (UPSs), Eaton’s innovative power management platform enhances business continuity for converged and hyper-converged infrastructure options from EMC, an Eaton alliance partner, providing a powerful solution rolled into one simple, integrated infrastructure to help users reduce risk and lower costs.
Eaton’s EMC-validated power management solutions are bolstered by its Intelligent Power Manager software, which enables IT managers to monitor and manage power devices in their physical or virtual environment. As an EMC Technology Connect Partner, Eaton provides robust power protection that integrates fully with converged infrastructure offerings. Additionally, Eaton’s seamless interoperability with VMware and Microsoft hypervisors in environments with Vblock Systems, VSPEX reference architectures and VxRail Appliances allows IT managers to manage their power infrastructure through virtualization tools, maintain business continuity through disaster recovery initiation and load-shedding capabilities and protect their IT investment from power anomalies and environmental threats. Dell EMC World 2016 gathers business leaders, technologists, developers and designers to share ideas, stories and best practices that will inspire innovation and help your organization be future-ready. Dell EMC World 2016 features premier keynotes, break-out sessions, engineer-led demonstrations and hands-on labs designed to give you the knowledge you need to maximize your IT investments and add value to your organization. To learn more about Dell EMC World 2016, visit www.DellWorld.com.
To learn more about Eaton’s power management solutions and services, visit www.Eaton.com/powerquality. To learn more about Eaton’s integration with VMware, visit Eaton.com/VMware.
Bookmark this:
Product List

- Power Management
- Software
- Visual Power Manager (VPM)
- Visual Capacity Optimization Manager (VCOM)
- Intelligent Power Manager (IPM)
- Intelligent Power Protector (IPP)
- Connectivity
- PC, Workstation & Home AV UPS
- Eaton 3S (350-750 VA)
- Eaton 5S (550 - 1500VA)
- Network, Server & Storage
- Eaton 5 Series
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9SX (700-6000 VA)
- Eaton 9PXM (4-20 kVA)
- Eaton 9PX (700VA-11 kVA)
- Eaton 9155 (8-15 kVA)
- Eaton RACKPACKIT (6 kVA)
- Data Center & Facility UPS
- BladeUPS (5-60 kW)
- Eaton 9355 (10 - 30 kVA)
- Eaton Emergency Lighting UPSs - (8-200 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (10-400 kW)
- Eaton 9390 (20-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (200-1200 kVA)
- Industrial & Marine UPS
- Eaton FERRUPS (500 VA-18 kVA)
- Eaton FERRUPS RM 60Hz (1.4-7.0 kVA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9355 Marine (8-40 kVA)
- Eaton 9PHD Marine (30-200 kVA)
- Power Xpert 9395 Marine (225-1100 kVA)
- Power Distribution
- Rack-mounted Power Distribution
- Floor-based Power Distribution
- Surge Suppression
- Services
- UPS Services
- Batteries
- Remote Monitoring
- Encls, Racks, Cages & Airflow Mgmt
- Airflow Management & Cooling Solutions
- Racks, Enclosures & Cages
- RS Enclosure
- Power Conditioning
- DC Power
- Technical & Office Furniture
- Command Consoles
- Office Furniture
- Lab Furniture
- Legacy Products
Related Information
|
Press Room |
2017 |
2016 |
2015 |