Media Brief - 2017
Date: 5 June 2017
Eaton to Demonstrate Power Management Solutions at HPE Discover 2017
June 5, 2017 … Eaton today announced its participation in HPE Discover, the global conference hosted by Hewlett Packard Enterprise (HPE), taking place June 5-8 in Las Vegas. A bronze sponsor of the event, Eaton (booth 269) will showcase its full line of power management solutions that help information technology (IT) professionals organize, protect and manage their HPE infrastructure.
As an HPE Silver Technology partner and Composable Infrastructure partner, Eaton provides robust power protection that integrates easily with HPE products to deliver business continuity across hybrid cloud infrastructures. This includes providing intelligent, integrated and scalable solutions designed to organize, protect and manage HPE integrated systems, servers, storage, network and software solutions. Eaton’s power management solutions include its Intelligent Power Manager™ software, which integrates with HPE OneView and leading hypervisors, including VMware, Microsoft and OpenStack, to give IT professionals the ability to manage and mitigate power-related issues and maintain business continuity in HPE environments.
In booth 269 at HPE Discover, attendees can demonstrate Eaton’s IPM software as well as its full lineup of power management solutions, including:
- ePDU G3 Rack Mounted Power Distribution Units (PDUs): Providing best-in-class power distribution to IT equipment with in a rack, Eaton’s ePDU G3 PDUs help simplify installation, enhance operation and improve control over HPE environments.
- RS Enclosure: With a flexible design and customizable mounting options for a broad array of devices, the RS Enclosure features tool-less mounting options, cable management solutions and enhanced physical security.
- 5P Tower Uninterruptible Power Supply (UPS): Eaton’s 5P UPS delivers reliable backup power with an efficiency rating of up to 99 percent, a graphical LCD display and more available power than comparable UPSs.
The 2017 HPE Discover Conference in Las Vegas brings together thousands of technology professionals from around the world for three days of inspiration, learning and networking. To register and learn more about HPE Discover, visit HPE.com/events/discover.
To learn more about Eaton’s power quality products and services, visit Eaton.com/powerquality.
Bookmark this:
Product List

- Power Management
- Software
- Visual Power Manager (VPM)
- Visual Capacity Optimization Manager (VCOM)
- Intelligent Power Manager (IPM)
- Intelligent Power Protector (IPP)
- Connectivity
- PC, Workstation & Home AV UPS
- Eaton 3S (350-750 VA)
- Eaton 5S (550 - 1500VA)
- Network, Server & Storage
- Eaton 5 Series
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9SX (700-6000 VA)
- Eaton 9PXM (4-20 kVA)
- Eaton 9PX (700VA-11 kVA)
- Eaton 9155 (8-15 kVA)
- Eaton RACKPACKIT (6 kVA)
- Data Center & Facility UPS
- BladeUPS (5-60 kW)
- Eaton 9355 (10 - 30 kVA)
- Eaton Emergency Lighting UPSs - (8-200 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (10-400 kW)
- Eaton 9390 (20-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (200-1200 kVA)
- Industrial & Marine UPS
- Eaton FERRUPS (500 VA-18 kVA)
- Eaton FERRUPS RM 60Hz (1.4-7.0 kVA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9355 Marine (8-40 kVA)
- Eaton 9PHD Marine (30-200 kVA)
- Power Xpert 9395 Marine (225-1100 kVA)
- Power Distribution
- Rack-mounted Power Distribution
- Floor-based Power Distribution
- Surge Suppression
- Services
- UPS Services
- Batteries
- Remote Monitoring
- Encls, Racks, Cages & Airflow Mgmt
- Airflow Management & Cooling Solutions
- Racks, Enclosures & Cages
- RS Enclosure
- Power Conditioning
- DC Power
- Technical & Office Furniture
- Command Consoles
- Office Furniture
- Lab Furniture
- Legacy Products
Related Information
|
Press Room |
2017 |
2016 |
2015 |