Media Brief - 2017
Date: 14 August 2017
Eaton Extends Award-Winning 93PM UPS Family with 208/220V Model
August 14, 2017 … Power management company Eaton today announced an expansion to its 93PM uninterruptible power system (UPS) product line with a new 208/220V model. Designed to deliver Eaton’s flagship combination of efficiency and reliability, the new model features flexible deployment and offers benefits that enhance business continuity and lower total cost of ownership (TCO) over critical infrastructure.
From multi-tenant and co-location facilities to edge data centers, information technology (IT) professionals require power management solutions that deliver value and improve uptime in the event of power loss or outage. Key features of the new 93PM 208/220V model includes:
- New voltage: With the new 208/220V model, the 93PM is now available in one of the most common voltages for a three-phase UPS.
- Swappable technology: The new UPS features swappable technology, allowing Eaton service technicians to replace power modules in minutes while the unit is online for continuous operation.
- Lithium-ion battery: For the first time, the 93PM UPS is available with lithium-ion battery technology, offering exponentially longer battery life, lighter physical weight, and a smaller footprint than standard valve-regulated lead-acid batteries.
- Slim form factor: The slim form factor of the unit makes it an ideal white- or gray-space solution for data centers of all sizes.
- Remote monitoring: Users who purchase the UPS receive one year of Eaton’s PredictPulse™ service for 24x7 remote monitoring and reporting capabilities.
“Our customers rely on Eaton for UPS technologies that combine efficiency and reliability while enabling scalability to meet future growth,” said Kelly Mehta, product manager, Eaton. “By adding a 208/220V model to the 93PM UPS family, we’ve given these customers an essential solution for achieving effective power management.”
The 93PM 208/220V UPS will initially be available in a 120kW power rating, with additional ratings to follow later in 2017 and in early 2018. To learn more about Eaton’s 93PM UPS series, visit Eaton.com/93PM. To learn more about Eaton’s power quality products and services, visit Eaton.com/powerquality.
Bookmark this:
Product List

- Power Management
- Software
- Visual Power Manager (VPM)
- Visual Capacity Optimization Manager (VCOM)
- Intelligent Power Manager (IPM)
- Intelligent Power Protector (IPP)
- Connectivity
- PC, Workstation & Home AV UPS
- Eaton 3S (350-750 VA)
- Eaton 5S (550 - 1500VA)
- Network, Server & Storage
- Eaton 5 Series
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9SX (700-6000 VA)
- Eaton 9PXM (4-20 kVA)
- Eaton 9PX (700VA-11 kVA)
- Eaton 9155 (8-15 kVA)
- Eaton RACKPACKIT (6 kVA)
- Data Center & Facility UPS
- BladeUPS (5-60 kW)
- Eaton 9355 (10 - 30 kVA)
- Eaton Emergency Lighting UPSs - (8-200 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (10-400 kW)
- Eaton 9390 (20-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (200-1200 kVA)
- Industrial & Marine UPS
- Eaton FERRUPS (500 VA-18 kVA)
- Eaton FERRUPS RM 60Hz (1.4-7.0 kVA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9355 Marine (8-40 kVA)
- Eaton 9PHD Marine (30-200 kVA)
- Power Xpert 9395 Marine (225-1100 kVA)
- Power Distribution
- Rack-mounted Power Distribution
- Floor-based Power Distribution
- Surge Suppression
- Services
- UPS Services
- Batteries
- Remote Monitoring
- Encls, Racks, Cages & Airflow Mgmt
- Airflow Management & Cooling Solutions
- Racks, Enclosures & Cages
- RS Enclosure
- Power Conditioning
- DC Power
- Technical & Office Furniture
- Command Consoles
- Office Furniture
- Lab Furniture
- Legacy Products
Related Information
|
Press Room |
2017 |
2016 |
2015 |