Media Brief - 2017
Date: 22 June 2017
Eaton to Showcase Innovative Power Management and LED Lighting Solutions at Cisco Live! 2017
June 22, 2017 … Eaton today announced its participation in Cisco Live!, Cisco’s annual information technology (IT) and communications conference taking place June 25 to 29, 2017, in Las Vegas. A Silver Sponsor, Eaton will demonstrate its comprehensive power management solutions, including Intelligent Power Manager™ (IPM) software and Visual Power Manager (VPM) software, in booth 1619. Additionally, Eaton’s Lighting Division, which is in alliance with Cisco’s Digital Ceiling Framework, will showcase its connected LED lighting solutions powered by the Eaton 5P rackmount compact uninterruptible power supply (UPS).
Visitors to Eaton’s booth at Cisco Live will get their chance to take a seat on the legendary ePDU G3 Throne, a nearly seven-foot throne comprised primarily of Eaton power distribution units (PDUs). While in the booth, attendees can attend presentations from Eaton Alliance partners, such as Cisco, Dell/EMC and NetAPP, and solution provider partners, such as CDW, Ingram Micro and Tech Data. Finally, visitors can receive hands-on demonstrations of Eaton’s latest power management solutions on display, including:
- Lithium Ion UPS: The first in its class, Eaton’s new Lithium Ion-powered UPS will deliver twice the battery life of a standard UPS while providing a reliable, safe and flexible solution designed to enable 24/7 uptime.
- Visual Power Manager Software: Eaton’s easy-to-deploy VPM software enables customers to visually monitor large centralized or distributed power infrastructures, helping to maintain business continuity in data centers of all sizes and types.
- Intelligent Power Manager Software: Eaton’s flagship power management software enables Cisco users to automate policy-based remediation, manage off-site HyperFlex and Cisco UCS systems through a single interface and mitigate environmental risk through load shedding and power capping.
Eaton’s Lighting Division powers Cisco’s Digital Ceiling Framework, allowing companies to combine multiple building systems via a single IP network. Connecting Cisco’s IT infrastructure through Eaton’s advanced light-emitting diode lighting solutions, results in a building that is not only smart, but is seamlessly and securely connected while lowering costs. Eaton has the industry’s broadest breadth and depth of connected LED luminaires for use in Cisco’s Digital Ceiling, allowing Eaton to meet virtually every lighting application need.
Cisco Live is Cisco’s premier education and training destination for IT professionals worldwide. To learn more, visit www.ciscolive.com.
To learn more about Eaton’s power quality products and services for Cisco deployments, visit www.Eaton.com/Cisco. To learn more about Eaton’s lighting solutions, visit www.eaton.com/lighting.
Bookmark this:
Product List

- Power Management
- Software
- Visual Power Manager (VPM)
- Visual Capacity Optimization Manager (VCOM)
- Intelligent Power Manager (IPM)
- Intelligent Power Protector (IPP)
- Connectivity
- PC, Workstation & Home AV UPS
- Eaton 3S (350-750 VA)
- Eaton 5S (550 - 1500VA)
- Network, Server & Storage
- Eaton 5 Series
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9SX (700-6000 VA)
- Eaton 9PXM (4-20 kVA)
- Eaton 9PX (700VA-11 kVA)
- Eaton 9155 (8-15 kVA)
- Eaton RACKPACKIT (6 kVA)
- Data Center & Facility UPS
- BladeUPS (5-60 kW)
- Eaton 9355 (10 - 30 kVA)
- Eaton Emergency Lighting UPSs - (8-200 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (10-400 kW)
- Eaton 9390 (20-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (200-1200 kVA)
- Industrial & Marine UPS
- Eaton FERRUPS (500 VA-18 kVA)
- Eaton FERRUPS RM 60Hz (1.4-7.0 kVA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9355 Marine (8-40 kVA)
- Eaton 9PHD Marine (30-200 kVA)
- Power Xpert 9395 Marine (225-1100 kVA)
- Power Distribution
- Rack-mounted Power Distribution
- Floor-based Power Distribution
- Surge Suppression
- Services
- UPS Services
- Batteries
- Remote Monitoring
- Encls, Racks, Cages & Airflow Mgmt
- Airflow Management & Cooling Solutions
- Racks, Enclosures & Cages
- RS Enclosure
- Power Conditioning
- DC Power
- Technical & Office Furniture
- Command Consoles
- Office Furniture
- Lab Furniture
- Legacy Products
Related Information
|
Press Room |
2017 |
2016 |
2015 |