Media Brief - 2017
Date: 31 August 2017
Eaton Hardware and Software Solutions Recognized Among the Year’s Top IT Products at the 2017 Golden Bridge Awards
August 31, 2017 … Eaton today announced that its 5P rackmount compact uninterruptible power supply (UPS) received the Gold award in the “Information Technology (IT) – Hardware” category at the 2017 Golden Bridge Awards. Additionally, Eaton’s Visual Power Manager software was honored with a Bronze award in the “Information Technology (IT) – Software Innovations” category. The Golden Bridge Awards are part of an annual industry and peer recognition program honoring the best companies, products, innovations and teams from around the world.
The 5P rackmount compact UPS is an efficient, flexible source of backup power for edge computing environments, network closets and computer rooms. The compact solution makes managing a UPS easier than ever, even in virtualized environments, and features advanced control with Eaton’s Intelligent Power Manager (IPM) software, allowing for remote management and integration into leading virtualization platforms. The 5P rackmount compact UPS also allows for deployment in tight spaces, saving valuable equipment space with its compact footprint.
Eaton’s Visual Power Manager is an easy-to-use, comprehensive power monitoring software that saves time and simplifies the day-to-day monitoring of IT environments. The software provides data center and information technology professionals with the tools to monitor and manage rack power distribution units (PDUs) and UPSs in their infrastructure. Visual Power Manager is easy to deploy, simplifies day-to-day monitoring of rack power distribution and helps maintain business continuity in data centers of all sizes and types.
The Golden Bridge Awards are part of an annual industry and peer recognition program honoring best companies of all types and sizes in North America, Europe, the Middle-East, Africa, Asia-Pacific and Latin America. The awards also recognize products, innovations, management and teams, women in business and PR and marketing campaigns. Winners will be honored during the awards dinner and presentation on Sept. 18, 2017, in San Francisco, California. For more information, visit www.goldenbridgeawards.com.
The full list of 2017 Golden Bridge Award winners is featured online.
For more information on Eaton’s 5P rackmount compact UPS solutions, visit Eaton.com/5PRM. For more information on Eaton’s Visual Power Manager software, visit Eaton.com/VPM. To learn about Eaton’s complete portfolio of power quality products and services, visit Eaton.com/powerquality.
Bookmark this:
Product List

- Power Management
- Software
- Visual Power Manager (VPM)
- Visual Capacity Optimization Manager (VCOM)
- Intelligent Power Manager (IPM)
- Intelligent Power Protector (IPP)
- Connectivity
- PC, Workstation & Home AV UPS
- Eaton 3S (350-750 VA)
- Eaton 5S (550 - 1500VA)
- Network, Server & Storage
- Eaton 5 Series
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9SX (700-6000 VA)
- Eaton 9PXM (4-20 kVA)
- Eaton 9PX (700VA-11 kVA)
- Eaton 9155 (8-15 kVA)
- Eaton RACKPACKIT (6 kVA)
- Data Center & Facility UPS
- BladeUPS (5-60 kW)
- Eaton 9355 (10 - 30 kVA)
- Eaton Emergency Lighting UPSs - (8-200 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (10-400 kW)
- Eaton 9390 (20-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (200-1200 kVA)
- Industrial & Marine UPS
- Eaton FERRUPS (500 VA-18 kVA)
- Eaton FERRUPS RM 60Hz (1.4-7.0 kVA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9355 Marine (8-40 kVA)
- Eaton 9PHD Marine (30-200 kVA)
- Power Xpert 9395 Marine (225-1100 kVA)
- Power Distribution
- Rack-mounted Power Distribution
- Floor-based Power Distribution
- Surge Suppression
- Services
- UPS Services
- Batteries
- Remote Monitoring
- Encls, Racks, Cages & Airflow Mgmt
- Airflow Management & Cooling Solutions
- Racks, Enclosures & Cages
- RS Enclosure
- Power Conditioning
- DC Power
- Technical & Office Furniture
- Command Consoles
- Office Furniture
- Lab Furniture
- Legacy Products
Related Information
|
Press Room |
2017 |
2016 |
2015 |