Eaton in the News - 2017

December 13, 2017 – Plant Engineering:The evolution of power monitoring and maintenance

December 11, 2017 – Mission Critical:Advancements In Data Center Power Management Efficiency & Sustainability

December 1, 2017 – Mission Critical:Visual Capacity Optimization Manager from Eaton

November 29, 2017 – Data Center Journal:Case Study: Company Revs Up Data Center Presence to Meet Local Demand

November 17, 2017 – Mission Critical:UPS From Eaton

November 9, 2017 – Mission Critical:Eaton Releases Visual Capacity Optimization Manager Software

November 8, 2017 – Electrical Business: “Eaton extends 93PM UPS family with 208/220V model”

November 8, 2017 – Healthcare Facilities Today: “Eaton’s Visual Capacity Optimization Manager Software Improves Reliability, Reduces Risk and Lowers Infrastructure Costs”

November 7, 2017 – tED Magazine: “Power Quality/Power Standby - Products: What's New”

November 6, 2017 – ChannelPro: “Eaton Enters DCIM Market with Launch of Visual Capacity Optimization Manager”

November 6, 2017 – Facility Executive: “Eaton’s VCOM Data Center Software”

November 4, 2017 – PowerPulse.Net: “Visual Capacity Optimization Manager Software for Data Centers”

November 2, 2017 – Telecom Reseller: “Eaton’s Visual Capacity Optimization Manager Software Improves Reliability, Reduces Risk and Lowers Infrastructure Costs”

October 23, 2017 – Mission Critical: “12 Ways To Strengthen Business Continuity”

October 17, 2017 – Energy Central: “Energy Action Month: Selecting Energy-Efficient Power Management Solutions”

September 25, 2017 – Electrical Business: “Choosing the Right UPS & Accessories to Avoid Downtime Disasters”

September 18, 2017 – CRN: “Top Midmarket IT Executive”

September 18, 2017 – Consulting Specifying Engineer: “Product of the Year Awards”

September 18, 2017 – Commercial Integrator: “Eaton Adds New 208/220v Model to 93PM Uninterruptible Power Supply Family”

September 18, 2017 – Battery Power Products & Technology: “Eaton Extends 93PM UPS Family with 208/220V Model”

September 14, 2017 – Battery Power Products & Technology: “Eaton Expands 9PX UPS Family with New 700 to 1,500 VA Models”

September 14, 2017 – Electrical Line: “Straight Talk About Capacitators in Your Uninterruptible Power Supply”

September 5, 2017 – Electrical Contractor: “OSHA Safety Standards For Power Line Work Get Much-Needed Upgrade”

September 5, 2017 – Electrical Contractor: “OSHA Safety Standards For Power Line Work Get Much-Needed Upgrade”

August 30, 2017 – Facilities.net: “Rack Power Monitoring Software - Eaton - Facility Management Product Release”

August 30, 2017 – Building Operating Management: “Rack Power Monitoring Software - Eaton - Facility Management Product Release”

August 28, 2017 – K-12 Tech Decisions: “Eaton Adds 208/220V Model to 93PM UPS”

August 27, 2017 – Manufacturing Automation: “Eaton adds 208/220V model to 93PM UPS family”

August 22, 2017 – Tech Decisions: “Eaton Extends Award-Winning 93PM UPS Family with 208/220V Model”

August 22, 2017 – PowerPulse.Net: “120kW 208/220V UPS features Lithium-Ion Batteries”

August 21, 2017 – Electrical News: “EATON EXTENDS AWARD-WINNING 93PM UPS FAMILY WITH 208/220V MODEL”

August 21, 2017 – Forester Daily News: “Eaton Extends Award-Winning 93PM UPS Family with 208/220V Model”

August 17, 2017 – Healthcare Facilities Today: “Eaton Extends Award-Winning 93PM UPS Family with 208/220V Model”

August 17, 2017 – Battery Power Products & Technology: “Eaton Extends 93PM UPS Family with 208/220V Model”

August 16, 2017 – Electronics Protection: “Eaton Extends Award-Winning 93PM UPS Family with 208/220V Model”

August 15, 2017 – Security Sales & Integration: “Eaton Extends Award-Winning 93PM UPS Family with 208/220V Model”

August 15, 2017 – ChannelPro:Eaton's 93PM UPS Family Now Includes a 208/220V Model

August 15, 2017 – Telecom Reseller:Eaton Extends Award-Winning 93PM UPS Family with 208/220V Model

August 14, 2017 – Golden Bridge Awards:Golden Bridge Awards

August 3, 2017 – Mission Critical:How ‘Software-Defined’ Is Redefining the Modern Data Center

August 1, 2017 – Network Products Guide:IT World Awards

July 25, 2017 – Electronics Protection:Considerations for Deploying New Rack and Enclosure Solutions

July 10, 2017 – Forester Daily News:How Battery Energy Storage Complements UPS Performance

June 23, 2017 – Healthcare Facilities Today:Eaton Furthers Commitment to Data Center Innovation with Open Compute Project Foundation Membership

June 20, 2017 – Electronics Protection:Eaton Furthers Commitment to Data Center Innovation with Open Compute Project Foundation Membership

June 20, 2017 – PowerPulse.net:Eaton Joins Open Compute Project Foundation

May 23, 2017 – Biz-Tech:For the Houston Astros and Small Businesses Alike, Power Management Is Critical

May 15, 2017 – Buildings:5P Rackmount Compact UPS

May 5, 2017 – ChannelPro:9 Insights from Eaton’s 2017 Partner Summit

April 28, 2017 – CRN:Eaton Bullish On Lithium-ion In The Data Center, Tentative On DCIM Market

April 28, 2017 – CRN:Q&A: Eaton's Dell Misenheimer On Moving Forward In A Sea Of Data Center Power Changes

April 27, 2017 – WZZM:WZZM 13 News @ 6pm

April 26, 2017 – Data Center Journal:Data Center Infrastructure: Old, New and Future

April 12, 2017 – Electrical News:EATON’S BLACKOUT TRACKER ANNUAL REPORT SHOWS 17.9 MILLION PEOPLE AFFECTED BY MORE THAN 3,800 POWER OUTAGES IN 2016

April 11, 2017 – Electronic Component News:Power Monitoring in the Era of IoT Innovation

April 6, 2017 – Healthcare Facilities Today:Eaton’s Blackout Tracker Annual Report Shows 17.9 Million People Affected by More Than 3,800 Power Outages in 2016

April 5, 2017 – Data Center Journal:Power to the People

April 5, 2017 – 24x7 Magazine:Case Study: Empowered Power Management

April 3, 2017 – 4 Traders:Eaton: Blackout Tracker Annual Report Shows 17.9 Million People Affected by More Than 3,800 Power Outages in 2016

March 31, 2017 – Microgrid Knowledge:Blackout Tracker Shows the 3,879 Times We Wished We Had More Microgrids

March 28, 2017 – Crain’s Detroit Business:Michigan's electric reliability: Better than the national average

March 22, 2017 – Petosky News:Michigan has more blackouts than almost any state

March 20, 2017 – Health Purchasing News:Masters of disaster planning approach crises as never events

March 16, 2017 – Bridge:Michigan has more blackouts than almost any state. Why?

March 9, 2017 – Detroit News:Handyman: Use planning to survive power outages

March 3, 2017 – Mission Critical:UPS From Eaton

February 21, 2017 – CRN:Eaton Steps Up Rack PDU, IPM Software Sales Offensive; Partner Recurring Revenue On The Rise

February 21, 2017 – CRN:CRN Exclusive: Eaton Set To Launch Breakthrough Lithium-ion-Based UPSes

February 21, 2017 – CRN:Rise of Rack PDUs: Market Opportunity Is Promising for Eaton and Partners

February 9, 2017 – Control Engineering:2017 Engineers' Choice Awards

February 8, 2017 – Campus Technology:LA Community College District Refreshes Data Center for 9 Colleges

February 8, 2017 – Battery Power Products & Technology:Eaton Expands 9PX UPS Family with New 700 to 1,500 VA Models

February 7, 2017 – Mission Critical:Eaton Expands 9PX UPS Family With New 700-1500 VA Models

February 7, 2017 – Buildings:SPC Series

February 3, 2017 – Electrical News:Eaton Expands 9PX UPS Family with New 700-1500 VA Models

February 3, 2017 – Healthcare Facilities Today:Eaton Expands 9PX UPS Family with New 700-1500 VA Models

February 2, 2017 – Electronics Products:UPS family enhanced with 700 - 1500 VA models

February 1, 2017 – Electrical News:Eaton Delivers Enhanced Flexibility and Efficiency with 5P Rackmount Compact UPS

January 31, 2017 – ChannelPro:Eaton Expands 9PX UPS Family with New 700-1500 VA Models

January 31, 2017 – World News Report:Eaton Expands 9PX UPS Family with New 700-1500 VA Models

January 30, 2017 – Distributed Energy:Eaton Expands 9PX UPS Family with New 700-1500 VA Models

January 30, 2017 – Electronics Protection:Eaton Expands 9PX UPS Family with New 700-1500 VA Models

January 27, 2017 – Military Technologies:Eaton Delivers Enhanced Flexibility and Efficiency with 5P Rackmount Compact UPS

January 25, 2017 – Security Sales & Integration:Eaton Launches 5P Rackmount Compact UPS

January 24, 2017 – ChannelPro:Eaton Launches 5P Rackmount Compact UPS

January 24, 2017 – Electronics Protection:Eaton Delivers Enhanced Flexibility and Efficiency with 5P Rackmount Compact UPS

January 24, 2017 – Power Pulse Daily:Rackmount Line-Interactive UPSs rated up to 3kVA

January 23, 2017 – Distributed Energy:Eaton Delivers Enhanced Flexibility and Efficiency with 5P Rackmount Compact UPS

January 23, 2017 – Mission Critical:Eaton Releases 5P Rackmount Compact UPS

January 23, 2017 – Mission Critical:UPS from Eaton

January 13, 2017 – Military Technologies:Eaton Provides Power Protection and Scalability for Scale Computing Hyperconverged Solutions

January 13, 2017 – Healthcare Facilities Today:Eaton Provides Power Protection and Scalability for Scale Computing Hyperconverged Solutions

January 12, 2017 – Ozy:How big data is helping to keep the lights on

January 11, 2017 – ChannelPro:Eaton Provides Power Protection and Scalability for Scale Computing Hyperconverged Solutions

January 10, 2017 – Telecom Reseller:Eaton Provides Power Protection and Scalability for Scale Computing Hyperconverged Solutions

January 10, 2017 – VM Blog:Eaton Provides Power Protection and Scalability for Scale Computing Hyperconverged Solutions

January 9, 2017 – Power Pulse Daily:Power Protection and Scalability for Hyperconverged Solutions

January 9, 2017 – Database Trends and Applications:“Eaton Partners with Scale Computing to Help Midsized Companies Capitalize on Hyperconvergence

January 9, 2017 – 4-Traders:Eaton: Provides Power Protection and Scalability for Scale Computing Hyperconverged Solutions

Related Information
Press Room
2019
2018
2017