WBOC-TV

Location: Salisbury, Md.
Challenge: As an organization that provides vital communication during rain, sleet, snow, or power outages, WBOC needs an uninterruptible power system (UPS) it doesn’t have to think twice about.
Solution: BladeUPS
Results: pecifically designed for high-density computing environments, the revolutionary UPS delivers 12 kW of efficient, reliable power while occupying just 6U of standard rack space – including the batteries. Capable of expanding from 12 kW to 60 kW in a single industry-standard, 19-inch rack, the BladeUPS offers a scalable architecture, which enables the solution to grow with expanding IT applications.

Share
Download the full story

See more success stories