Data Foundry

Location:
Austin, Texas, USA
Segment:
Data Centers
Problem:
The colocation provider`s brand new data center required a solution that could meet its high demands for performance, efficiency, cost and support.
Solution:
Eaton 9395, ESS, VMMS, Service
Results:
Hefty utility savings from high efficiency, paired with exceptional reliability and maintainability, have made the 9395 a perfect fit for the world-class facility.

Share

Building a data center from the ground up was an exciting venture for Data Foundry, which opened the doors to its new Austin based "Texas 1" facility in June 2011. "We designed a world-class facility with demanding requirements for performance, efficiency, costs and support," reveals Ed Henigin, Data Foundry`s CTO. For Data Foundry, unplanned downtime translates to lost customers. "We need to protect our colocation customer-critical IT equipment, along with facility support staff and servers," Henigin explains.

It`s no surprise that Data Foundry selected the 750 kVA Eaton 9395 UPS, considering the unit`s unprecedented combination of power performance, reliability and efficiency. In fact, the 9395 delivers the highest level of reliability and availability on the market — in part due to its inherent redundancy option, which allows the unit to be configured so its uninterruptible power modules (UPMs) automatically act as N+1 redundant systems.

Download the full story

See more success stories