Eaton: an ENERGY STAR partner
Eaton is proud to be an ENERGY STAR® partner. A joint program established by the U.S. Environmental Protection Agency and the U.S. Department of Energy, ENERGY STAR is intended to help consumers save money and protect the environment through energy efficient products and practices.ENERGY STAR is the trusted, government-backed symbol for energy efficiency helping consumers save money and protect the environment through energy-efficient products and practices. The following Eaton uninterruptible power supplies (UPS) have earned the ENERGY STAR:
Eaton 5P tower and rackmount UPS
The Eaton 5P UPS delivers reliable enterprise class backup power with an efficiency rating of up to 99%.
Eaton 5PX UPS
Combining extended runtime capabilities and exceptional efficiency, the Eaton 5PX UPS is a powerful enterprise class backup solution (all models except 1000 VA and international models).
Eaton 9PX UPS
Reliable, versatile and efficient backup power for IT equipment, including Cisco switches and servers.
According to ENERGY STAR, if all UPSs sold in the U.S. in 2012 meet the ENERGY STAR requirements, the energy cost savings will grow to $471 million and prevent greenhouse gas emissions equivalent to the emissions from more than 636,000 vehicles.
|
Related Information
|
| Overview |
| Energy Star® Partner |
| Eaton Green Leaf |
| Eaton Green Technology |