Veuillez consulter notre Guide de sélection
Warranty+1 pour choisir le numéro de référence approprié par rapport à votre onduleur.
Web Reference (@) |
Reference |
Description |
Related Products |
W1001WEB |
W1001 |
Warranty+1 Product Line A |
Eaton Protection Station 500/650/800
Eaton Ellipse ECO 500/650/800
Eaton 3S 550/700
Eaton 5S 550/700
ePDU G3 Basic EBAB02
FlexPDU 6/8/12 |
W1002WEB |
W1002
|
Warranty+1 Product Line B |
Eaton Ellipse ECO 1200/1600
Eaton Ellipse PRO 650/850/1200
Eaton 5S 1000/1500
Eaton 5SC 500/750
Eaton 5P 650 Tower
Eaton 9130 EBM 1000
ePDU G3 Basic EBAB03/EBAB04/EBAB05/EBAB19/EBAB21/EBAB22
Hotswap MBP 3000 |
W1003WEB |
W1003 |
Warranty+1 Product Line C |
Eaton Ellipse PRO 1600
Eaton 5E 2000
Eaton 5S 1500
Eaton 5SC 1000/1500 & 1000 Rack 2U
Eaton 5P 650/850 Rack1U, 5P 850 Tower, 5P 1150 Tower
Eaton 5130 1250 RT 2U
Eaton 5PX EBM 48V RT2U
Eaton 5130 EBM
Eaton 9130 700
Eaton 9130 EBM 1000/1500/1500RM/3000RM
Eaton 9SX 700
Eaton 9SX EBM
Eaton EX EXB 1000/1500/1000RT2U/1500RT2U
ePDU G3 Basic EBAB00/EBAB08/EBAB20
ePDU G3 Metered Input (MI) EMIH02/EMIB03/EMIB04/EMIB05/EMIB06/EMIH06/EMIB09/EMIB10/
EMIB16/EMIB17/EMIB18/EMIB22/EMIH28
ePDU G3 In-Line metered (IL) EILB13/EILB14/EILB15/EILB24/EILB25
HotSwap MBP 6000/11000
|
W1004WEB |
W1004 |
Warranty+1 Product Line D |
Eaton 5SC 1500 Rack2U, 5SC 2200 RT2U
Eaton 5P 1550 Tower, 5P 1150/1550 Rack
Eaton 5130 1750 RT 2U
Eaton 5PX 1500/2200/1500 Netpack
Eaton 5PX EBM 72
Eaton 9130 1000/1000 RM
Eaton 9130 EBM 3000
Eaton 9130 Marine 1000 tower
Eaton 9SX 1000/1500/2000
Eaton 9SX 1000/1500 Rack2U
Eaton 9SX EBM 96/72
Eaton EX 700/1000
Eaton 9PX 1000/1000 Netpack
Eaton 9PX EBM
Eaton 9PX Marine filter
Eaton 9PX ModularEasy 6000
HotSwap MBP 11000 3:1
Eaton ATS 16A, ATS 16A/30A Netpack
Pulsar EX/M EBM 2200/3000
ePDU G3 Basic EBAB01/EBAB11/EBAH11/EBAB32
ePDU G3 Metered Input (MI) EMIB00/EIMB07/EMIB08/EMIB11/EMIB12/EMIB20/EMIB32
ePDUG3 In-Line metered (IL) EILB26
ePDU G3Metered Outlet (MO) EMOB03/EMOB04/EMOB05/EMOB16/EMOB17/EMOB18/EMOB20/
EMOB22/EMOH28/EMOB71/EMOH84
ePDU G3 Switched (SW) ESWB03/ESWB04/ESWB05/ESWB16/ESWB17/ESWB18/ESWB20/
ESWB22/ESWB23/ESWH28/ESWH84
ePDU G3 Managed (MA) EMAB03/EMAB04/EMAB05/EMAH06/EMAB16/EMAB17/EMAB18/
EMAB22/EMAH28
|
W1005WEB |
W1005 |
Warranty+1 Product Line E |
Eaton 5SC 3000i RT2U
Eaton 5130 2500/3000 RT 2U, 5130 3000 RT 3U
Eaton 5PX 2200/3000 RT2U Netpack, 5PX 3000 RT3U
Eaton 9130 1500/2000, 9130 1500/2000 RM
Eaton 9130 EBM 6000
Eaton 9130 2000/3000 Marine tower
Eaton 9SX 3000, 9SX 2000/3000 Rack2U
Eaton 9SX EBM 240V Tower
Eaton EX 1500
Eaton EX 1500/2200 Marine
Eaton 9PX 1500/2200 RT2U/RT2U Netpack/RT3U/RT3U HotSwap
Eaton 9PX EBM 240V
Eaton 9PX ModularEasy 11000i
Pulsar EX/M 2200 2U/3U
ePDU G3 Metered Input (MI) EMIB34
ePDU G3 Metered Outlet (MO) EMOB33
ePDU G3 Managed (MA) EMAB20/EMAB33/EMAB71
|
W1006WEB |
W1006 |
Warranty+1 Product Line F |
Eaton 9130 3000/3000 RM
Eaton 9SX 5000/6000, 9SX 5000 RT3U
Eaton 9SX 8000 Power Module
Eaton EX 3000 RT Marine
Eaton 9PX 3000 RT2U/ RT2U Netpack / RT3U / RT3U HotSwap
Eaton 9PX 8000 Power Module, 9PX 6000 3:1 Power Module
Eaton 9PX 1500 RT2U Marine
Eaton EX 3000 RT Marine
Pulsar EX/M 3000 2U/3U
ePDU G3 Managed (MA) EMAB12
|
W1007WEB |
W1007 |
Warranty+1 Product Line G
|
Eaton 9130 5000/6000
Eaton 9PX 3000 RT3U Marine
Eaton 9SX 6000 RT3U, 9SX 8000
Eaton 9SX 11000 Power Module
Eaton 9PX 5000/6000 HotSwap
Eaton 9PX 5000/6000 RT3U Netpack
Eaton 9PX 11000i Power Module, 9PX 8000i 3:1 Power Module
|
W1008WEB |
W1008 |
Warranty+1 Product Line H
|
Eaton 9SX 11000 Eaton 9SX 8000/11000 RT6U
Eaton 9PX 8000/11000 HotSwap
Eaton 9PX 8000/11000 RT6U HotSwap Netpack
Eaton 9PX 6000/8000/11000 3:1 HotSwap
Eaton 9PX 6000/8000/11000 3:1 RT6U HotSwap Netpack
Eaton 9PX 11000 3:1 Power Module
|
W1008WEB (Qty: 2)
|
W1008 (Qty: 2)
|
Warranty+1 Product Line H (Qty: 2)
|
Eaton 9PX 10Ki 5Ki Redundant RT9U Netpack
Eaton 9PX 12Ki 6Ki Redundant RT9U Netpack
Eaton 9PX 16Ki 8Ki Redundant RT15U Netpack
Eaton 9PX 22Ki 11Ki Redundant RT15U Netpack
|