News Releases - 2019

Date: 1 July 2019

Eaton brings first lithium-ion UPS to A/NZ

Enhances security and resilience for distributed IT and edge computing environments

SYDNEY, Australia. Power management company Eaton today launched its 5P lithium-ion rackmount uninterruptible power system (UPS), the first of its kind in A/NZ. Designed for distributed IT and edge computing environments, the UPS offers increased network security, extended battery life and remote management capabilities.

Building on the success of the Eaton 5P UPS launched in 2013, the upgraded lithium-ion version provides enhanced performance compared to lead-acid batteries, with extended service life and less need for frequent battery replacement.

The 5P is compatible with Eaton’s recently launched Gigabit Network Card, which complies with UL 2900-2-2 standard for cybersecurity. As the first in the industry to comply with the UL 2900-2-2 cybersecurity standard, Eaton’s optional Gigabit Network Card provides remote monitoring and protects against cyber threats.

One of the early adopters of the 5P rackmount lithium-ion UPS was Vino Rodrigues, Technology Facilities Manager from Sydney Airport.

“With millions of busy passengers travelling through Sydney Airport every year, it is essential that we invest in the latest UPS technology to ensure IT equipment is backed up with reliable power to maximise uptime and ensure business continuity.

“The extended battery design life coupled with remote management capabilities will easily support our distributed edge IT assets for 7-10 years, which is 2 to 3 times longer life than a lead-acid battery. This will reduce our overall operating costs, while making our IT systems more resilient and secure through the Eaton UL certified network card.”

John Atherton, General Manager Power Quality at Eaton A/NZ said as more companies invest in edge and distributed infrastructure, Eaton is continually investing in new technologies, such as lithium-ion, to help deliver enhanced security and reliability.

“Eaton is proud to launch our first lithium-ion UPS in A/NZ, which represents a significant step forward in UPS technology.

“The 5P rackmount lithium-ion UPS coupled with our world-first UL certified Gigabit Network Card, gives IT and data centre professionals the reliable back-up power solution they’ve come to trust while increasing security and enhancing business continuity.”

Additional features of Eaton’s 5P lithium-ion UPS include:

  • A user-friendly, lightweight design with 20 percent less weight than a comparable lead-acid UPS.
  • Can be paired with Eaton Intelligent Power Manager (IPM) software
  • Versatile mounting options allowing for simple deployment.
  • Less rack space, compact 1U and slimline wallmount for a reduced footprint.
  • Five-year standard warranty on the UPS and batteries.

To learn more about Eaton’s 5P lithium-ion UPS, visit Eaton.com/5P.

About Eaton
Eaton is a power management company with 2018 sales of $21.6 billion. Its energy-efficient solutions help customers effectively manage electrical, hydraulic and mechanical power more reliably, safely and sustainably. The company is dedicated to improving the quality of life and the environment through the use of power management technologies and services. Eaton employs 99,000 people worldwide, and sells products to customers in more than 175 countries. For more information, visit Eaton.com.

Related Information
Press Room
2019
2018
2017