Energy Advantage Architecture
The rising demand for highly available, reliable and efficient power is a continuous challenge for Data Center operators. Energy efficiency is sought after to answer to increasing environmental, regulatory and economic pressure. Eaton’s Energy Advantage Architecture (EAA) is the solution to that challenge.
The EAA brings new ways to maximize UPS energy efficiencies without compromising on reliability, thus allowing engineers and facility managers to get the best possible performance from their UPS. Reducing financial and environmental costs, the EAA consists of two complementary Eaton-proprietary innovative technologies:
Variable Module Management System (VMMS)
Maximise energy efficiency also at lighter loads
UPS efficiency increases with load level, but lighter loads are the rule rather than the exception. The solution is Eaton’s VMMS technology which optimizes overall system efficiency even at low load levels. Read More...
Energy Saver System (ESS)
The highest reliability with the highest efficiency
With 99% leading market efficiency, your UPS can pay for itself by dramatically reducing facility power and cooling costs. Read More...

Media Brief
Eaton’s New Energy Advantage Architecture Maximises Efficiency of Large Data Centres
Energy Advantage Architecture presentation
An overview on Eaton's innovative technologies bringing new ways to maximize UPS energy efficiencies without compromising on reliability
VMMS datasheet
Learn more about VMMS
ESS datasheet
Learn more about ESSรายการผลิตภัณฑ์

- พีซี เวิร์กสเตชัน และอุปกรณ์ภาพและเสียงในครัวเรือน
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (650-1600VA)
- Eaton 5E (500-2000VA)
- Eaton 5V (650-1050 VA)
- Eaton 5S (550 - 1500VA)
- Eaton 5L (600-1000VA)
- Eaton Ellipse PRO (650-1600VA)
- เครือข่ายและเซิร์ฟเวอร์
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- E Series DX (1-3 kVA)
- Eaton DX-RT (6 -10 kW)
- Eaton 9E (1000-3000 VA)
- Eaton 9SX (700VA-11 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5 - 11 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-30 KVA)
- ศูนย์ข้อมูลและศูนย์บริการต่างๆ
- Eaton 93E XL (10-40 kVA)
- BladeUPS (12-60 kW)
- Eaton 91PS and 93PS (8-30/40 kW)
- Eaton 93PR (25-200 kW)
- Eaton 93E (100-200kVA) HE UPS
- Eaton 93E (15-500 kVA)
- Eaton 93PR (500-600 kW)
- Power Xpert 9395P (250-1200 kVA)
- Power Xpert 9395 (225-1100 kVA)
- Eaton Micro Data Center
- ยูพีเอสสำหรับการใช้งานทางทะเลและนอกชายฝั่ง
- Eaton 9130 Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton EX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9355 Marine (8-40 kVA)
- Power Xpert 9395 Marine (225-1100 kVA)
- DC Power
- Energy Advantage Architecture presentation
- VMMS datasheet
- VMMS technology brief
- ESS datasheet
- ESS technology brief
- ESS Touchscreen video
- ESS Video
- Power Xpert 9395 ESS Technical Video
- VMMS Flash animation
- Power Xpert 9395 VMMS Technical Video