Sola 200 Power Conditioners

Input
Voltage 220 or 240 Vac
Frequency 50 Hz
Input Voltage Range +10%, -20% (+/- 40%)
Protection ANSI/IEEE C62.41-1980 A and B Waveforms suppressed to safe levels
Output
nominal Voltage 220 or 240 Vac
Frequency 50 Hz
Input Voltage Range +/- 3% for +/- 10%, -20% input.+5%, -8% for +/- 40% input
Protection AC on/off switch
Power 
Efficiency 90%
Response/Correction Time Return to regulation envelope within 30mS
Dynamic Response Continuous and smooth correction for input voltage fluctuations
Overloads 200% of rated load for 10 seconds without damage. 
500% of rated load for 10mS
Electrical Noise Attenuation
Transverse Mode

60dB typical, (80dB max)
4kHz to 20kHz

Common Mode 120dB typical, (140dB max)
2kHz to 1MHz
Output Harmonic Distortion Less than 3% THD on linear loads. No greater than 5% on typical computer loads.
Environmental
Operating Ambient -20º to +50º C
Relative Humidity 0 – 95% non-condensing
Ventilation Natural convection cooled
Status Indication
Power On Amber lamp
Overload Protection Output short circuit protection
Warranty 3 years


Model Selection Guide

Ordering Details
Rated Output kVA Part Number (1) Configuration Weight (kg) Enclosure Size 
H x W x D (mm)
3 200-26-730 1 Phase only 100 600 x 400 x 440
3 200-26-730-00 (2) 1 Phase only 100 600 x 400 x 440
5 200-26-750  1 Phase only 155 955 x 525 x 550
5 200-26-750-HO (3) 1 Phase only 155 955 x 525 x 550
7.5 200-26-755 (4) 1 or 3 Phase 215 955 x 525 x 550
9 200-26-790 (4) 1 or 3 Phase 270 955 x 525 x 550
12 200-26-812M 1 or 3 Phase 360 955 x 800 x 550
15 200-26-815 (4) 1 or 3 Phase 420 955 x 800 x 550
18 200-26-818 (4) 1 or 3 Phase 520 955 x 800 x 550
22.5 200-26-822 (4) 1 or 3 Phase 595 1236 x 800 x 550