Sola 26 Power Conditioners

Input
Voltage 250 – 5000va: Field selectable 110/120v or 220/240v or 380/415v7.5 – 15kVA: Field selectable 220/240v or 380/415v
Frequency 50Hz (60Hz available)
Output
Voltage Field selectable 110/120/220/240 Vac
Voltage Regulation +/-5% for an input line variation of +/-15%+5%, -8% for an input +/-40%
Output Harmonic Distortion Less than 3% THD on linear loads, No greater than 5% on computer loads
Efficiency 85% at full load
Drop Out No loss of output for line loss of 3msec
Electrical Noise Reduction 
Transverse Mode >60dB
Common Mode >120dB
Operating Temperature -20C - +50C
Warranty 5 years


Model Selection Guide

Rated Output VA Part Number Height (mm) Width (mm) Depth (mm) Weight (kg)
250 63-23-625-8 270 140 137 13
500 2605-0500M 335 162 229 18
1000 2605-1000M 456 162 229 28
2000 2605-2000M 447 238 324 51
3000 2605-3000M 677 238 324 73
5000 2605-5000M 762 238 324 110
10000 2605-10kM 762 238 656 221
15000 2605-15kM 762 238 972 350