Connectivity Products

Power Xpert Gateway Series 1000 Card Product Photo
Power Xpert Gateway Series 1000 Card
Eaton’s Power Xpert Gateway Series 1000 Card provides Web-enabled, real-time monitoring of three-phase Eaton Power Distribution Units and Eaton Remote Power Panels for power quality status and fast response to power-related events.
Power Xpert Gateway Series 2000 Card Product Photo
Power Xpert Gateway Series 2000 Card
Eaton’s Power Xpert Gateway Series 2000 Card provides Web-enabled, real-time monitoring of select three-phase Eaton UPSs for power quality status and fast response to power-related events.
Rackmount Power Distribution product photo
Eaton Environmental Rack Monitor
Continuously monitor environmental data center conditions at the UPS system rack level—ensuring power quality and power management of temperature and humidity at two locations in a rack and the status of up to four additional contact sensor devices—to protect data center and UPS equipment from potentially damaging conditions and ensure the best UPS power quality.
EMP connectivity device product photo
Environmental Monitoring Probe
The Eaton Environmental Monitoring Probe (EMP) enables you to remotely monitor environmental conditions as easily as you monitor power conditions.
Connect UPS product photo
Connect UPS product photo
ConnectUPS Mini-Slot, ConnectUPS-X, ConnectUPS-BD, and ConnectUPS-E Web/SNMP Devices
ConnectUPS WEB/SNMP cards are network cards for Eaton UPS systems that enable remote monitoring and provide HTTP, SNMP, SMTP, WAP, Telnet, SSL, SSH compatibility and advanced RS232 communications.
Modbus Card product photo
Eaton Modbus Card
The Eaton Modbus Card is an X-slot UPS connectivity device that provides continuous, reliable and accurate network monitoring of a UPS systems through a Building Management System (BMS).
Relay Interface Card product photo
Relay Interface Card
Communications and control software are at the heart of any reliable power quality solution.
NMC Minislot product photo
Network Management Card Minislot
For Pulsar series, the Network Management Card provides Web/SNMP communication for UPS remote supervision and automatic server shutdown.
NMC Modbus product photo
Eaton Network Management Card & ModBus
For Pulsar series, the Network Management Card + ModBus provides Web/SNMP communication for UPS remote supervision and automatic server shutdown, as well as remote monitoring using the ModBus protocol.
NMC Contacts product photo
Eaton Management Card Contacts & RS232/Serial
For Pulsar series, Management Card Contacts & RS232/Serial offers possibility to interface with monitoring systems using contact-based status information or offer an additional RS232/Serial link to the UPS.
Environment Sensor product photo
Eaton Environment Sensor for NMC
Environment Sensor supervises remotely two parameters: temperature level and humidity rate.
NMC Minislot product photo
Eaton Network Management Card
For Eaton 5130 and Eaton 9135, the Network Management Card provides Web/SNMP communication for UPS remote supervision and automatic server shutdown.
NMC Contacts product photo
Eaton Serial/Status Management Card
For Eaton 5130 and Eaton 9135, Serial/Status Management Card offers possibility to interface with monitoring systems using contact-based status information or offer an additional RS232/Serial link to the UPS,
Multi-Server Card
For Powerware Series with X-slot,
the Multi-Server card is a power quality connectivity product designed to enable multiple devices connected to a single UPS system to be managed and controlled independently.
Expansion Chassis product photo
Expansion Chassis
With the Eaton Expansion Chassis, users may easily configure a UPS-based power management system that supports the chosen network protocol.

Go to top

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.