Connectivity Products
Find the best connectivity card for your needs:
View a complete listing of our connectivity products
Gigabit Network Card
The Eaton Gigabit Network card (Network-M2) is Eaton’s latest UPS connectivity device that delivers IT professionals with new and exciting capabilities and features.
Function: Web/SNMP
Works with: 5P, 5PX, 9PX, 9SX
Network Card-MS
The Eaton Network Card-MS allows an Eaton UPS to directly connect to the Ethernet network and the Internet, supporting real-time monitoring and control of UPSs across the network via a standard Web browser, SNMP-compliant network management system or power management software.
Function: Web/SNMP
Works with: 5130, 5P, 5PX, 9130, 9135, Evolution, legacy Evolution S, EX, MX, MX Frame, EX RT
ConnectUPS-X Web/SNMP Device
The ConnectUPS-X is a network card for Powerware and Eaton series UPS systems that enable remote monitoring and provide HTTP, SNMP, SMTP, WAP, Telnet, SSL, SSH compatibility and advanced RS232 communications.
Function: Web/SNMP
Works with: 5115RM, legacy 5125, 9140, 9155, BladeUPS, 9315, 9355, 9390, 9395
Power Xpert Gateway PDP Card
Eaton’s Power Xpert Gateway PDP Card (the replacement for the Power Xpert Gateway Series 1000 card) provides Web-enabled, real-time monitoring of three-phase Eaton Power Distribution Units and Eaton Remote Power Panels for power quality status and fast response to power-related events.
Function: Web/SNMP
Works with: EMS Upgrade Kit, RPM
Power Xpert Gateway UPS Card
Eaton’s Power Xpert Gateway UPS Card (the replacement for the Power Xpert Gateway Series 2000 card) provides Web-enabled, real-time monitoring of select three-phase Eaton UPSs for power quality status and fast response to power-related events.
Function: Web/SNMP
Works with: 5115RM, legacy 5125, 9140, 9155, BladeUPS, 9315, 9355, 9390, 9395
Eaton Modbus Card
The Eaton Modbus Card is an X-Slot UPS connectivity device that provides continuous, reliable and accurate network monitoring of a UPS system through a Building Management System (BMS).
Function: Modbus
Works with: 5115RM, legacy 5125, 9140, 9155, BladeUPS, 9315, 9390, 9395
Network and MODBUS Card-MS
The Eaton Network and MODBUS Card-MS combines an SNMP agent, HTTP/Web server and a MODBUS card — providing continuous, reliable and accurate remote monitoring of a UPS system through a Building Management System (BMS), Industrial Automation System (IAS) or any network monitoring system using SNMP and traps, or any web browser.
Function: MODBUS
Works with: 5P, 9130, 9135, EX, MX, MX Frame, EX RT
Relay Card-MS
The new Relay Card-MS replaces select Relay cards. The card provides a simple way to remotely deliver UPS information to an alarm system, PLC or computer system via dry contacts (relay), or it can be an RS232 interface for connection to a PC or a UPS control display unit.
Function: Relay
Works with: 5130, 9135, Evolution, legacy Evolution S, 5P, 5PX, EX, MX, MX Frame, EX RT
X-Slot Relay Interface Card
Communications and control software are at the heart of any reliable power quality solution.
Function: Relay
Works with: 5115RM, legacy 5125, 9140, 9155, BladeUPS, 9315, 9390, 9395
BestDock Relay Interface Card
Communications and control software are at the heart of any reliable power quality solution.
Function: Relay
Works with: 9130, legacy 9170+
Environmental Monitoring Probe
The Eaton Environmental Monitoring Probe (EMP) enables you to remotely monitor environmental conditions as easily as you monitor power conditions.
Function: Environmental monitoring
Works with: ConnectUPS E/BD/X/MS, 5115RM, legacy 5125, 5130, 9130, 9135, 9140, 9155, BladeUPS, 9315, 9355, 9390, 9395, Evolution, legacy Evolution S, EX, MX, MX Frame, EX RT
ePDU Environmental Monitoring Probe
The Environmental Monitoring Probe (EMP) is enables you to collect temperature and humidity readings in the rack environment and monitor the environmental data remotely via the onboard LCD screen or remotely using a Telnet connection or a standard web browser.
Function: Environmental monitoring
Works with: Metered Input ePDU, Metered Outlet ePDU, Managed ePDU, Switched ePDU
Product List

- PC, Workstation & Home AV UPS
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (1200-1600VA)
- Eaton 5E (650-2000VA)
- Eaton 5S (550 - 1600VA)
- Network & Server
- Eaton 5SC (500 - 1500VA)
- Eaton 5SX (1250 - 3000VA)
- Eaton 9SX
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton 9130 (700-6000 VA)
- Eaton 9SX (700-6000 VA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-30 KVA)
- Data Center & Facility UPS
- Eaton 9355
- BladeUPS (12-60 kW)
- Eaton 93E (15 - 400 kVA)
- Eaton 93PM (30-200 kW)
- Eaton 93PR (25-200 kW)
- Eaton 93PS (8-40 kW)
- Power Xpert 9395P (300-1100 kVA)
- Power Xpert 9395 (200-1100 kVA)
- Industrial UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine & Offshore UPS
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 93PS Marine (8 kW - 40 kW)
- DC Power