Eaton DSFI
Designed for IEC, Class II, 1 per phase. Panel mount, 5-32A dual mode filter with high noise attenuation for critical sub circuits. Remote alarm output.
Eaton DSFI - Technical Specifications
Product Snapshot | |
---|---|
KA rating | 40kA I max, L-N, 25kA I max L-E, 25kA I max N-E |
Connection type | Series filter |
Operation modes | Differential and Common modes |
Operating voltages | 220 – 275vac 1 phase |
Models | |||
---|---|---|---|
Part Number | Configuration modes | ||
EATON DSFI | |||
DSFI | L-N, L-E, N-E |
Eaton DSFI - Features
- Surge suppression & filtering in a single package
- Modular design
- Enclosed in IP20 painted steel housing
- Protection Fail Alarm Relay
- 3 mode, 3 Stage Protection
- 5 Year Warranty