Designed for IEC, Class II, 1 & 3 phase. Point of entry and sub circuit applications in the 40A to 80A range. An ideal combination, series filter with remote alarm output for all applications. Easy gear tray options.
| Product Snapshot | |
|---|---|
| KA rating | 100kA I max L-N per phase, 50kA I max N-E |
| Connection type | Series filter |
| Operation modes | Differential and common mode |
| Operating voltages | 380 – 440vac 3 phase |
| Models | |||
|---|---|---|---|
| Part Number | Configuration modes | ||
| EATON ESF | |||
| ESF501TN-E | 50A, 1 phase, L1-N and N-E | ||
| ESF503TN-E | 50A, 3 phase, L1,L2,L3-N and N-E | ||
| ESF631TN-E | 63A, 1 phase, L1-N and N-E | ||
| ESF633TN-E | 63A, 3 phase, L1,L2,L3-N and N-E | ||
| ESF801TN-E | 80A, 1 phase, L1-N and N-E | ||
| ESF803TN-E | 80A, 3 phase, L1,L2,L3-N and N-E | ||