Designed for IEC, Class I and II, 3 phase. Point of entry. High kA rating of 200kA per phase for high risk locations. All modes protection
| Product Snapshot | |
|---|---|
| KA rating | 200kA L-N per phase, 40kA L-E, 40kA N-E |
| Connection type | Parallel shunt |
| Operation modes | Differential and common mode |
| Operating voltages | 380 – 440vac 3 phase |
| Models | |||
|---|---|---|---|
| Part Number | Configuration modes | ||
| EATON MSDI | |||
| MSD200CM60I | L1,L2, L3-N, L1,L2,L3-E, N-E | ||