Designed for IEC, Class III, plug in surge power board for domestic and SOHO environments. 6 way and 8 way AC with phone, network and video protection.
| Product Snapshot | |
|---|---|
| KA rating | 60kA mass aggregate |
| Connection type | Series filter |
| Operation modes | L-N, L-E, N-E |
| Operating voltages | 220-250vac |
| Models | |||
|---|---|---|---|
| Part Number | Configuration modes | ||
| EATON POD | |||
| POD | 6 way L-N,L-E,N-E, phone, video (BNC), network | ||
| POD+ | 8 way L-N,L-E,N-E, phone, video (BNC & F type ), network | ||