Eaton PPFI

Eaton PPFI series filters

Designed for IEC, Class II, 3 phase. Point of entry and sub circuit applications. An ideal combination, high performance series filter with remote alarm output for critical applications.

 

Eaton PPFI - Technical Specifications


Product Snapshot
KA rating 80kA to 240kA I max L-N per phase, 40kA to 120kA N-E
Connection type Series filter
Operation modes Differential and common mode
Operating voltages 380 – 440vac 3 phase
Models
Part Number Configuration modes
EATON PPFI
PPF1003CEI, DEI and EEI L1, L2, L3-N and N-E
PPF1603CEI, DEI and EEI L1, L2, L3-N and N-E
PPF2003CEI, DEI and EEI L1, L2, L3-N and N-E
PPF3003CEI, DEI and EEI L1, L2, L3-N and N-E
PPF4003CEI, DEI and EEI L1, L2, L3-N and N-E
PPF6003CEI, DEI and EEI L1, L2, L3-N and N-E
PPF8003CEI, DEI and EEI L1, L2, L3-N and N-E
PPF1003D-GT Gear tray only L1, L2, L3-N and N-E
PPF2003D-GT Gear tray only L1, L2, L3-N and N-E

Eaton PPFI - Features

  • Surge suppression & filtering in a single package
  • Standard Current ratings from 100A to 400A
  • 1 mode, Multi-Element Series Filter
  • 2 mode, 3 stage Surge Diverter
  • Surge suppression ratings from 80kA to 240kA
  • Provides extensive high frequency & RF filtering
  • Incorporates a EN certified EMI/RFI filter
  • Panel-mounted mimic display
  • Protection Fail Alarm Relay
  • Enclosed in IP24 painted steel cabinet
  • 5 Year Warranty



Eaton PPFI - Documentation

Eaton Power Quality Products & Services Catalogue
English (AU)
10-Jun-2015
 
3414 kB
ANZ Surge Protection Catalogue
English
21-May-2015
 
2294 kB
PPFI BROCHURE
English
2-Nov-2010
 
726 kB
Surge Proofing your Home and Small Business
English
22-Jan-2013
 
411 kB
Shunt Vs Series SPD
English
3-Nov-2010
 
84 kB
Product Bulletin PPF 100A & 200A Gear Tray version
English
19-Jun-2011
 
65 kB
PPF Product Bulletin
English
2-Nov-2010
 
26 kB
PPFI Tech Spec 600A & 800A
English
10-Jul-2011
 
51 kB
PPF GT Tech Specs
English
14-Nov-2010
 
87 kB
PPFi Installation Guide
English
2-Nov-2010
 
90 kB
PPFI Tech Spec 100-400A
English
2-Nov-2010
 
90 kB
PPFi Connection Diagram 600A & 800A models
English
10-Jul-2011
 
50 kB
PPFi_Connection_Diagram
English
2-Nov-2010
 
87 kB
PPFi image
English
2-Nov-2010
 
654 kB
Surge protection technical training
English
3-Nov-2010
 
2621 kB

Eaton PPFI - Support

Engineering Services National Help Desk

1300 303 059
eeshelpdesk@eaton.com