Eaton PPFI series filters

Eaton PPFI

Designed for IEC, Class II, 3 phase. Point of entry and sub circuit applications. An ideal combination, high performance series filter with remote alarm output for critical applications.

 

Eaton PPFI - Technical Specifications


Product Snapshot
KA rating 80kA to 240kA I max L-N per phase, 40kA to 120kA N-E
Connection type Series filter
Operation modes Differential and common mode
Operating voltages 380 – 440vac 3 phase
Models
Part Number Configuration modes
EATON PPFI
PPF1003CEI, DEI and EEI L1, L2, L3-N and N-E
PPF1603CEI, DEI and EEI L1, L2, L3-N and N-E
PPF2003CEI, DEI and EEI L1, L2, L3-N and N-E
PPF3003CEI, DEI and EEI L1, L2, L3-N and N-E
PPF4003CEI, DEI and EEI L1, L2, L3-N and N-E
PPF6003CEI, DEI and EEI L1, L2, L3-N and N-E
PPF8003CEI, DEI and EEI L1, L2, L3-N and N-E
PPF1003D-GT Gear tray only L1, L2, L3-N and N-E
PPF2003D-GT Gear tray only L1, L2, L3-N and N-E

Eaton PPFI - Features

  • Surge suppression & filtering in a single package
  • Standard Current ratings from 100A to 400A
  • 1 mode, Multi-Element Series Filter
  • 2 mode, 3 stage Surge Diverter
  • Surge suppression ratings from 80kA to 240kA
  • Provides extensive high frequency & RF filtering
  • Incorporates a EN certified EMI/RFI filter
  • Panel-mounted mimic display
  • Protection Fail Alarm Relay
  • Enclosed in IP24 painted steel cabinet
  • 5 Year Warranty



Eaton PPFI - Documentation


You must select a country in order to view the appropriate product documentation:

Eaton PPFI - Support

Engineering Services National Help Desk

1300 303 059
eeshelpdesk@eaton.com

E-mail this page Print this page
Copyright ©2012 Eaton Corporation.
All rights reserved.