Designed for IEC, Class III, rackmount 1RU, 8 way, Aus socket, plug pack spacing, dual mode filter and surge protector.
| Product Snapshot | |
|---|---|
| KA rating | 22.5kA mass aggregate |
| Connection type | Series filter |
| Operation modes | L-N,L-E,N-E |
| Operating voltages | 220-275vac |
| Models | |||
|---|---|---|---|
| Part Number | Configuration modes | ||
| EATON SF8RM | |||
| SF8RM | L-N,L-E,N-E | ||