Designed for IEC, Class I, Direct strike applications. Features multi element spark gap technology with no follow current and exceptionally low let through voltage at 50kA, 10/350us.
| Product Snapshot | |
|---|---|
| KA rating | 50kA I imp, 140kA I max. Per mode |
| Connection type | Parallel shunt |
| Operation modes | Differential and common mode versions |
| Operating voltages | 300vac and 255vac 1 phase |
| Models | |||
|---|---|---|---|
| Part Number | Configuration modes | ||
| EATON SPD-SG | |||
| SPDSG-300 | Use in L-N or L-E mode | ||
| SPDSG-255NPE | Use in N-E mode | ||