
Eaton SPD50NGI
Designed for IEC, Class II, Neutral-Earth, Earth-Earth equipotential clamp for use with boards remote from MEN point.
Eaton SPD50NGI - Technical Specifications
Product Snapshot | |
---|---|
KA rating | 50kA applied mode |
Connection type | Parallel shunt |
Operation modes | Neutral – Earth or Earth – Earth |
Operating voltages | 800V clamp voltage |
Models | |||
---|---|---|---|
Part Number | Configuration modes | ||
EATON SPD50NGI | |||
SPD50NGI | N-E, E-E |
Eaton SPD50NGI - Features
- Compact Neutral-Earth Protection Solution
- Surge current rating from 50kA - 100kA In, 70kA - 150kA Imax
- Compatible with most switchboards
- Quick & simple installation