Eaton SPDI series

Eaton SPDI

Designed for IEC, Class I and II, 1 and 3 phase. Point of entry and sub board. Din rail mount, 60kA to 150kA, remote alarm output all models.

 

Eaton SPDI - Technical Specifications


Product Snapshot
KA rating 60kA to 150kA per mode
Connection type Parallel shunt
Operation modes Differential and / or common mode
Operating voltages 380 – 440vac 3 phase, 220 – 280vac 1 phase
Models
Part Number Configuration modes
EATON SPDI
SPD360NI L1, L2, L3-N, N-E 60kA per mode
SPD360GI L1,L2 ,L3-E , N-E 60kA per mode
SPD150I L-N or L-E 150kA per mode

Eaton SPDI - Features

  • Surge ratings starting from 50kA to 120kA (8/20uS)
  • DIN43880 profile IP20 enclosure allows compatibility with most common switchboards
  • Versatile mounting clips offer the option of DIN rail or surface mount with ease
  • Clear & concise protection status indicators & a dry-contact alarm
  • Extended voltage range to suit most common power distribution systems



Eaton SPDI - Documentation


You must select a country in order to view the appropriate product documentation:

Eaton SPDI - Support

Engineering Services National Help Desk

1300 303 059
eeshelpdesk@eaton.com

E-mail this page Print this page
Copyright ©2012 Eaton Corporation.
All rights reserved.