Designed for IEC, Class II, 1 and 3 phase. Point of entry and sub board. Din rail mount, 1 din wide, modular cartridge, 60kA per mode, remote alarm output all models.
| Product Snapshot | |
|---|---|
| KA rating | 60kA per mode |
| Connection type | Parallel shunt |
| Operation modes | Differential and / or common mode |
| Operating voltages | 220 – 300vac 1 phase |
| Models | |||
|---|---|---|---|
| Part Number | Configuration modes | ||
| EATON SPDV60 and T60 | |||
| SPDV60-300 | L-N or L-E | ||
| SPDT60-255 | N-E | ||
Engineering Services National Help Desk
1300 303 059
eeshelpdesk@eaton.com