Eaton SSFI series

Eaton SSFI

Designed for IEC, Class III, plug in surge power board for domestic, SOHO and light industrial environments.10A and 15A IEC in / out, rugged case, dual mode filter and 3 mode surge protection.

 

Eaton SSFI - Technical Specifications


Product Snapshot
KA rating 40kA mass aggregate
Connection type Series filter
Operation modes L-N, L-E, N-E
Operating voltages 220-285vac
Models
Part Number Configuration modes
EATON SSFI
SSF10I 10A, L-N,L-E,N-E
SSF15I 15A, L-N,L-E,N-E

Eaton SSFI - Features

  • Surge suppression & filtering in a single package
  • Small footprint, modular design
  • Enclosed in rugged metal housing
  • Surge suppression rating 40kA all modes
  • Protection Fail Indicators
  • 3 mode, 3 Stage Protection
  • 12 Month Warranty



Eaton SSFI - Documentation


You must select a country in order to view the appropriate product documentation:

Eaton SSFI - Support

Engineering Services National Help Desk

1300 303 059
eeshelpdesk@eaton.com

E-mail this page Print this page
Copyright ©2012 Eaton Corporation.
All rights reserved.