Eaton SSFi & PSFi series
Designed for IEC, Class III, plug in surge power board for domestic, SOHO and light industrial environments.10A and 15A IEC in / out, rugged case, dual mode filter and 3 mode surge protection.
Eaton SSFI - Technical Specifications
Product Snapshot | |
---|---|
KA rating | 40kA mass aggregate |
Connection type | Series filter |
Operation modes | L-N, L-E, N-E |
Operating voltages | 220-285vac |
Models | |||
---|---|---|---|
Part Number | Configuration modes | ||
EATON SSFI | |||
SSF10I | 10A, L-N,L-E,N-E | ||
SSF15I | 15A, L-N,L-E,N-E |
Eaton SSFI - Features
- Surge suppression & filtering in a single package
- Small footprint, modular design
- Enclosed in rugged metal housing
- Surge suppression rating 40kA all modes
- Protection Fail Indicators
- 3 mode, 3 Stage Protection
- 12 Month Warranty