Designed for IEC, Class II, Photo Voltaic Diverter used to protect domestic and industrial grid interactive inverters and solar panel arrays in the 1.5kW to 10kW range. Din rail mount, modular cartridge with remote alarm output.
| Product Snapshot | |
|---|---|
| KA rating | 40kA per mode |
| Connection type | Parallel shunt |
| Operation modes | +ve and -ve to Earth |
| Operating voltages | 500VDC, 600VDC, 1000VDC |
| Models | |||
|---|---|---|---|
| Part Number | Configuration modes | ||
| EATON PVD40 | |||
| PVD40-500-V-C | 500VDC +ve and -ve to Earth | ||
| PVD40-600-V-C | 600VDC +ve and -ve to Earth | ||
| PVD40-1000-V-CD | 1000VDC +ve and -ve to Earth | ||