Eaton DSFI Technical Specifications

Eaton DSFI
General | |
Dimensions (H x W x D, mm) | 270 x 140 x 50 |
Weight (kg) | 1.5 |
Warranty | 5 years |
Electrical | |
Input voltage | 200-250VAC 1 Phase |
Service type | TT, TN, TN C-S or any single-phase system with a grounded neutral |
Test classification | Class III (IEC 61643-1), Category A & B (ANSI/IEEE C62.41) |
Energy Absorption rating - per mode (joules) | Primary Protection L-N = 740 J Primary common mode protection L-E & N-E = 780 J Secondary protection L-N = 225J Secondary common mode protection L-E & N-E = 480J Aggregate rating = 2,225J |
Current rating – continuous | 5 - 32A |
Recommended max. overcurrent protection | 32A (C curve MCCB) |
Short circuit withstand (1 sec) | Suitable for use with a 6kAIC C Curve MCB |
Protection modes | Line-Neutral, Line-Earth, Neutral-Earth |
In 8/20us (Line-Neutral) | 15kA x 20 hits |
In 8/20us (Line-Earth) | 10kA x 20 hits |
In 8/20us (Neutral-Earth) | 10kA x 20 hits |
Ismax 8/20us (Line-Neutral) | 40kA |
Ismax 8/20us (Line-Earth) | 25kA |
Ismax 8/20us (Neutral-Earth) | 25kA |
Filter attenuation | >55dB to 10MHz |
Internal protection (fusing) | Thermal |
Terminations | 10mm² PCB Mounted Terminals |
Communications | |
Alarms/indicators | 2 LED display, Power OK & Protection OK LEDs, Dry contact alarm relay output – 250Vac/32Vdc, 5A, 5kV isolation, Alarm undervoltage cutoff 180Vac |
Environmental & Standards | |
Enclosure rating | IP20 |
Design standards | IEC61643-1, IEC610006-1,2,3,4 ANSI/IEEE C62.41 Cat B,C,D,E AS1768-2007 Cat B,C,D,E AS3000,AS3100, CE mark |
Environment | -10 to 65°C, 10 to 95%RH (non-condensing) |
Notes | |
Due to continual product improvement specifications are subject to change without notice |